NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits438-1431: M8x1.25 Hexagonal Adaptor
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
438-1431: M8x1.25 Hexagonal Adaptor
438-1431: M8x1.25 Hexagonal Adaptor

Cat® Engine Oil Pressure Switch Hexagonal Adaptor facilitates the installation and connection of the engine oil pressure switch using a hexagonal adapter

Brand: Cat

Product Images
438-1431: M8x1.25 Hexagonal Adaptor
438-1431: M8x1.25 Hexagonal Adaptor
438-1431: M8x1.25 Hexagonal Adaptor
438-1431: M8x1.25 Hexagonal Adaptor
438-1431: M8x1.25 Hexagonal Adaptor

Cat® Engine Oil Pressure Switch Hexagonal Adaptor facilitates the installation and connection of the engine oil pressure switch using a hexagonal adapter

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Service component for the pressure switch groups. Provides an adapter for engine oil pressure switch.

Attributes:
• Material: Steel
• Hex size: 14 (0.55 in)
• Thread size: 1/8-28 BSPT
• Zinc plated
• Hardened

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Service component for the pressure switch groups. Provides an adapter for engine oil pressure switch.

Attributes:
• Material: Steel
• Hex size: 14 (0.55 in)
• Thread size: 1/8-28 BSPT
• Zinc plated
• Hardened

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Width (mm): 14
Height (mm): 16.2
Length (in): 1.42
Material: Corrosion Preventative Fluid,Carbon Steel,Alloy Zinc
Thread Size (in): 1/8-28 BSPT
Width (in): 0.55
Length (mm): 36
Height (in): 0.64
Units of MeasureUSMetric
Material Description: Steel
Width (mm): 14
Height (mm): 16.2
View More
Compatible Models
Compatible Models
Paving Compactor
CB-22B
Multi Terrain Loader
257B247B3247B
Compact Track Loader
249D249D3239D239D3
Generator Set
C2.2DE18E3C2.2C1.1DE9.5C1.1C1.5
Power Module
XQ35
Engine
C1.1
Asphalt Compactor
CB22B
Asphalt Paver
BB-621CAP-255E
Mini Hyd Excavator
301.5302CR301.7CR
Utility Compactor
CB1.8CB1.7
Skid Steer Loader
226D3226B226D232232B232D242226B3216B216232D3216B3242B228226
Industrial Engine
3011CC2.2C0.7C1.73013CC1.5C1.6C1.13024C
Compactor
CB-34B XWCC-24BCB-24BCB-32BCB-36BCC-34BCB-22BCB-34B
Engine - Generator Set
C1.5DE13.5
Vibratory Compactor
CB-34 XWCB-214ECB-335ECB-32CB-34CB1.8CB1.7CB-24CB-22CC-34CB-224ECB-14CC-24CB-334E XWCB-225ECB-334E
View More
Paving Compactor
CB-22B
Warranty Information
Return Policy
Parts diagram for 438-1431
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 438-1431
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 438-1431

Description:
Service component for the pressure switch groups. Provides an adapter for engine oil pressure switch.

Attributes:
• Material: Steel
• Hex size: 14 (0.55 in)
• Thread size: 1/8-28 BSPT
• Zinc plated
• Hardened

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 438-1431

Units of Measure

USMetric
Material Description: Steel
Width (mm): 14
Height (mm): 16.2
Length (in): 1.42
Material: Corrosion Preventative Fluid,Carbon Steel,Alloy Zinc
Thread Size (in): 1/8-28 BSPT
Width (in): 0.55
Length (mm): 36
Height (in): 0.64
View More
Compatible Models for part number 438-1431

PAVING COMPACTOR

CB-22B

MULTI TERRAIN LOADER

257B 247B3 247B

COMPACT TRACK LOADER

249D 249D3 239D 239D3

GENERATOR SET

C2.2DE18E3 C2.2 C1.1DE9.5 C1.1 C1.5

POWER MODULE

XQ35

ENGINE

C1.1

ASPHALT COMPACTOR

CB22B

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

301.5 302CR 301.7CR

UTILITY COMPACTOR

CB1.8 CB1.7

SKID STEER LOADER

226D3 226B 226D 232 232B 232D 242 226B3 216B 216 232D3 216B3 242B 228 226

INDUSTRIAL ENGINE

3011C C2.2 C0.7 C1.7 3013C C1.5 C1.6 C1.1 3024C

COMPACTOR

CB-34B XW CC-24B CB-24B CB-32B CB-36B CC-34B CB-22B CB-34B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB-34 XW CB-214E CB-335E CB-32 CB-34 CB1.8 CB1.7 CB-24 CB-22 CC-34 CB-224E CB-14 CC-24 CB-334E XW CB-225E CB-334E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert