NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsCaps438-6062: Cap-Channel
Home
Hoses & TubesCaps & PlugsCaps
438-6062: Cap-Channel
438-6062: Cap-Channel

Cat® Channel Cap (Cab Window Group)

Brand: Cat

Product Images
438-6062: Cap-Channel
438-6062: Cap-Channel
438-6062: Cap-Channel
438-6062: Cap-Channel
438-6062: Cap-Channel

Cat® Channel Cap (Cab Window Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Rubber Caps are held to the highest standards of quality and reliability. These caps are manufactured to exacting tolerances to ensure leak free connections. Each Cat rubber cap is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Rubber Caps are held to the highest standards of quality and reliability. These caps are manufactured to exacting tolerances to ensure leak free connections. Each Cat rubber cap is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 30.9
Length (in): 1.22
Width (mm): 32.2
Width (in): 1.27
Height (mm): 31.7
Height (in): 1.25
Material: Rubber
Weight (kg): 0.01
Weight (lb): 0.02
Units of MeasureUSMetric
Length (mm): 30.9
Length (in): 1.22
Width (mm): 32.2
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
304E2 CR303.5E2 CR304E2305.5E2 CR305E2303.5E2304.5E2305E2 CR305.5E2
View More
Mini Hyd Excavator
304E2 CR303.5E2 CR304E2305.5E2 CR305E2303.5E2304.5E2305E2 CR305.5E2
Warranty Information
Return Policy
Parts diagram for 438-6062
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 438-6062
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 438-6062

Description:
Cat® Rubber Caps are held to the highest standards of quality and reliability. These caps are manufactured to exacting tolerances to ensure leak free connections. Each Cat rubber cap is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 438-6062

Units of Measure

USMetric
Length (mm): 30.9
Length (in): 1.22
Width (mm): 32.2
Width (in): 1.27
Height (mm): 31.7
Height (in): 1.25
Material: Rubber
Weight (kg): 0.01
Weight (lb): 0.02
View More
Compatible Models for part number 438-6062

MINI HYD EXCAVATOR

304E2 CR 303.5E2 CR 304E2 305.5E2 CR 305E2 303.5E2 304.5E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert