NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsElectric Cab Operator ControlsJoystick Components441-1116: Joystick Assembly
Home
CabsElectric Cab Operator ControlsJoystick Components
441-1116: Joystick Assembly
441-1116: Joystick Assembly

Cat® Joystick Assembly (Control Group)

Brand: Cat

fallback-image
441-1116: Joystick Assembly

Cat® Joystick Assembly (Control Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Joystick assembly provides components to detect handle angle and send handle angle signal to precisely control specific Cat heavy equipment functions.

Application:
Joystick assemblies are used to mount joystick control and input handle's 3-dimensional movement to Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Joystick assembly provides components to detect handle angle and send handle angle signal to precisely control specific Cat heavy equipment functions.

Application:
Joystick assemblies are used to mount joystick control and input handle's 3-dimensional movement to Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (mm): 281
Overall Height (in): 11.07
Material: Plastic,Polyamide Plastic
Weight (kg): 2
Weight (lb): 4.41
Units of MeasureUSMetric
Overall Height (mm): 281
Overall Height (in): 11.07
Material: Plastic,Polyamide Plastic
View More
Compatible Models
Compatible Models
Industrial Engine
C4.4
Telehandler
TH337CTH336CTH414CTH514CTH406CTH417CTH407C
View More
Industrial Engine
C4.4
Warranty Information
Return Policy
Parts diagram for 441-1116
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 441-1116
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 441-1116

Description:
Cat® Joystick assembly provides components to detect handle angle and send handle angle signal to precisely control specific Cat heavy equipment functions.

Application:
Joystick assemblies are used to mount joystick control and input handle's 3-dimensional movement to Cat heavy equipment. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 441-1116

Units of Measure

USMetric
Overall Height (mm): 281
Overall Height (in): 11.07
Material: Plastic,Polyamide Plastic
Weight (kg): 2
Weight (lb): 4.41
View More
Compatible Models for part number 441-1116

INDUSTRIAL ENGINE

C4.4

TELEHANDLER

TH337C TH336C TH414C TH514C TH406C TH417C TH407C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert