NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches442-5211: Relay Assembly
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
442-5211: Relay Assembly
442-5211: Relay Assembly

Cat® Relay Assembly (Engine Wiring Group)

Brand: Cat

fallback-image
442-5211: Relay Assembly

Cat® Relay Assembly (Engine Wiring Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Relay assembly operated when current is applied to a relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Relay assembly operated when current is applied to a relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 121.92
Overall Length (in): 4.8
Overall Width (mm): 40.64
Overall Width (in): 1.6
Overall Height (mm): 53.34
Overall Height (in): 2.1
Material: Plastic,Polyolefin Plastic
Weight (kg): 0.8
Weight (lb): 1.77
Units of MeasureUSMetric
Overall Length (mm): 121.92
Overall Length (in): 4.8
Overall Width (mm): 40.64
View More
Compatible Models
Compatible Models
Telehandler
TH337CTH336CTH414CTL642CTH514CTL943CTH406CTH417CTH407C
View More
Telehandler
TH337CTH336CTH414CTL642CTH514CTL943CTH406CTH417CTH407C
Warranty Information
Return Policy
Parts diagram for 442-5211
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 442-5211
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 442-5211

Description:
Cat® Relay assembly operated when current is applied to a relay, it energizes an electromagnet. The electromagnet closes open contacts, to energize a circuit. Quality you expect for your rugged work environment.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 442-5211

Units of Measure

USMetric
Overall Length (mm): 121.92
Overall Length (in): 4.8
Overall Width (mm): 40.64
Overall Width (in): 1.6
Overall Height (mm): 53.34
Overall Height (in): 2.1
Material: Plastic,Polyolefin Plastic
Weight (kg): 0.8
Weight (lb): 1.77
View More
Compatible Models for part number 442-5211

TELEHANDLER

TH337C TH336C TH414C TL642C TH514C TL943C TH406C TH417C TH407C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert