NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress445-2795: Trademark Decal Label
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress
445-2795: Trademark Decal Label
445-2795: Trademark Decal Label

Cat® Trademark Decal Label Used In Hood And Guard

Brand: Cat

Product Images
445-2795: Trademark Decal Label
445-2795: Trademark Decal Label
445-2795: Trademark Decal Label
445-2795: Trademark Decal Label
445-2795: Trademark Decal Label

Cat® Trademark Decal Label Used In Hood And Guard

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Cat Trade Mark Decal Label is a vital label placed on the Hood and Guard, displaying the manufacturer's trademark. Made from durable materials, it withstands exposure to elements like rain, wind, and sunlight. This label serves the crucial purpose of identifying the machine and its manufacturer.

Attributes:
• Provided with pictorial representation of the components for better understanding.
• Printed with a white die-cut text for better visibility.
• Designed to be strong enough and does not peel off over time.

Applications:
A Cat Trade Mark Decal Label helps to find the manufacturer name on the equipment.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Cat Trade Mark Decal Label is a vital label placed on the Hood and Guard, displaying the manufacturer's trademark. Made from durable materials, it withstands exposure to elements like rain, wind, and sunlight. This label serves the crucial purpose of identifying the machine and its manufacturer.

Attributes:
• Provided with pictorial representation of the components for better understanding.
• Printed with a white die-cut text for better visibility.
• Designed to be strong enough and does not peel off over time.

Applications:
A Cat Trade Mark Decal Label helps to find the manufacturer name on the equipment.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 7.77
Length (mm): 119.6
Material: Steel,PVC Plastic
Weight (kg): 0.01
Width (in): 4.70
Weight (lb): 6.9
Width (mm): 197.6
Units of MeasureUSMetric
Length (in): 7.77
Length (mm): 119.6
Material: Steel,PVC Plastic
View More
Compatible Models
Compatible Models
Track-Type Tractor
D3K2 XLD4K2 LGPD4K2 XLD3K2 LGPD5K2 LGPD5K2 XL
View More
Track-Type Tractor
D3K2 XLD4K2 LGPD4K2 XLD3K2 LGPD5K2 LGPD5K2 XL
Warranty Information
Return Policy
Parts diagram for 445-2795
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
445-2795445-2795
459-9134459-9134
459-9132459-9132
View All Parts
Frequently bought together
445-2795
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
459-9134
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
459-9132
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
299-3240
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-2326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
346-6688
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert