NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals446-4705: Shaft Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
446-4705: Shaft Seal
446-4705: Shaft Seal

Shaft Seal

Brand: Cat

Product Images
446-4705: Shaft Seal
446-4705: Shaft Seal
446-4705: Shaft Seal
446-4705: Shaft Seal
446-4705: Shaft Seal

Shaft Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Seal Type: Shaft Seal
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Shaft Diameter (mm): 337.1
Outside Diameter (mm): 367.1
Overall Width (mm): 24.9
Shaft Diameter (in): 13.272
Outside Diameter (in): 14.453
Overall Width (in): 0.980
Units of MeasureUSMetric
Seal Type: Shaft Seal
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Shaft Diameter (mm): 337.1
View More
Compatible Models
Compatible Models
Electric Rope Shovel
74957495 HF
View More
Electric Rope Shovel
74957495 HF
Warranty Information
Return Policy
Parts diagram for 446-4705
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
446-4705446-4705
445-4612445-4612
445-3611445-3611
View All Parts
Frequently bought together
446-4705
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
445-4612
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
445-3611
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
501-6811
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
555-7614
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
438-2196
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 446-4705
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 446-4705

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 446-4705

Units of Measure

USMetric
Seal Type: Shaft Seal
Material: Rubber,Nitrile / NBR / HNBR / XNBR Rubber
Shaft Diameter (mm): 337.1
Outside Diameter (mm): 367.1
Overall Width (mm): 24.9
Shaft Diameter (in): 13.272
Outside Diameter (in): 14.453
Overall Width (in): 0.980
View More
Compatible Models for part number 446-4705

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert