NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners449-7366: Air Cleaner Group (Basic)
Home
EngineEngine Filters & FluidsEngine FiltersAir Cleaners
449-7366: Air Cleaner Group (Basic)
449-7366: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Product Images
449-7366: Air Cleaner Group (Basic)
449-7366: Air Cleaner Group (Basic)
449-7366: Air Cleaner Group (Basic)
449-7366: Air Cleaner Group (Basic)
449-7366: Air Cleaner Group (Basic)

Cat® Air Cleaner

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Air Cleaners contain various types of filtering elements that help filter out unwanted dust particles (like dirt and debris) that could potentially harm the engine. They come in various shapes (round and non-round) and may contain both primary and secondary filter elements. Air Cleaners can be engine or remote-mounted.

Attributes:
• Captures and filters airborne contaminants from intake air
• Prevents unfiltered air from bypassing the filter

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Air Cleaners contain various types of filtering elements that help filter out unwanted dust particles (like dirt and debris) that could potentially harm the engine. They come in various shapes (round and non-round) and may contain both primary and secondary filter elements. Air Cleaners can be engine or remote-mounted.

Attributes:
• Captures and filters airborne contaminants from intake air
• Prevents unfiltered air from bypassing the filter

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 492
Overall Width (mm): 255
Overall Height (mm): 516
Overall Length (in): 19.37
Overall Width (in): 10.00
Overall Height (in): 20.30
Material: Polyolefin Plastic
Units of MeasureUSMetric
Overall Length (mm): 492
Overall Width (mm): 255
Overall Height (mm): 516
View More

Waktunya melakukan perawatan?

Kami membuatnya mudah

Tersedia kit perawatan lengkap menurut tipe peralatan, termasuk interval 250, 500, dan 1000 jam.

Compatible Models
Compatible Models
Pumper
SPF343C
Engine - Machine
C4.4
Gen Set Engine
POWER SYS
Generator
LC30XXLC20XXLC31XX
Generator Set
C4.4XQ80XQP115C4.4XQ100C4.4
Industrial Engine
C4.4
View More
Pumper
SPF343C
Warranty Information
Return Policy
Parts diagram for 449-7366
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 449-7366
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 449-7366

Air Cleaners contain various types of filtering elements that help filter out unwanted dust particles (like dirt and debris) that could potentially harm the engine. They come in various shapes (round and non-round) and may contain both primary and secondary filter elements. Air Cleaners can be engine or remote-mounted.

Attributes:
• Captures and filters airborne contaminants from intake air
• Prevents unfiltered air from bypassing the filter

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 449-7366

Units of Measure

USMetric
Overall Length (mm): 492
Overall Width (mm): 255
Overall Height (mm): 516
Overall Length (in): 19.37
Overall Width (in): 10.00
Overall Height (in): 20.30
Material: Polyolefin Plastic
View More

Waktunya melakukan perawatan?

Kami membuatnya mudah

Tersedia kit perawatan lengkap menurut tipe peralatan, termasuk interval 250, 500, dan 1000 jam.

Compatible Models for part number 449-7366

PUMPER

SPF343C

ENGINE - MACHINE

C4.4

GEN SET ENGINE

POWER SYS

GENERATOR

LC30XX LC20XX LC31XX

GENERATOR SET

C4.4XQ80 XQP115 C4.4XQ100 C4.4

INDUSTRIAL ENGINE

C4.4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert