NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & Markings451-0553: Frame Crush Warning Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & Markings
451-0553: Frame Crush Warning Film
451-0553: Frame Crush Warning Film

Cat® Frame Crush Warning Film for the fender

Brand: Cat

Product Images
451-0553: Frame Crush Warning Film
451-0553: Frame Crush Warning Film
451-0553: Frame Crush Warning Film
451-0553: Frame Crush Warning Film
451-0553: Frame Crush Warning Film

Cat® Frame Crush Warning Film for the fender

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Crush Hazard Warning; Blocked Frame; Service Indicator/Read Technical Manual [ISO 1659]
• Film Message: WARNING: CRUSH HAZARD. PERSONAL INJURY OR DEATH BY CRUSHING CAN RESULT FROM IMPROPER SERVICING PROCEDURES. MACHINE FRAME MUST BE BLOCKED AND PRESSURE RELIEVED BEFORE SERVICE. FAILURE TO DO SO MAY CAUSE SERIOUS INJURY OR DEATH. READ MAINTENANCE MANUAL.
• Film Size: 100 x 50 mm (3.94 x 1.97 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Locate on the outside frame of the dump truck. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Crush Hazard Warning; Blocked Frame; Service Indicator/Read Technical Manual [ISO 1659]
• Film Message: WARNING: CRUSH HAZARD. PERSONAL INJURY OR DEATH BY CRUSHING CAN RESULT FROM IMPROPER SERVICING PROCEDURES. MACHINE FRAME MUST BE BLOCKED AND PRESSURE RELIEVED BEFORE SERVICE. FAILURE TO DO SO MAY CAUSE SERIOUS INJURY OR DEATH. READ MAINTENANCE MANUAL.
• Film Size: 100 x 50 mm (3.94 x 1.97 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Locate on the outside frame of the dump truck. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 100
Width (mm): 50
Length (in): 3.94
Width (in): 1.97
Material: Polycarbonate Plastic
Units of MeasureUSMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
View More
Compatible Models
Compatible Models
Articulated Truck
730C2730740C730C745C735C740 GC725C745730 EJECTOR725725C2735
Ejector Truck
730C2 EJ740730C
View More
Articulated Truck
730C2730740C730C745C735C740 GC725C745730 EJECTOR725725C2735
Warranty Information
Return Policy
Parts diagram for 451-0553
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 451-0553
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 451-0553

Description:
Warning film used to identify machine hazards.

Attributes:
• Color: Black characters and symbols on safety yellow background
• Symbol: Crush Hazard Warning; Blocked Frame; Service Indicator/Read Technical Manual [ISO 1659]
• Film Message: WARNING: CRUSH HAZARD. PERSONAL INJURY OR DEATH BY CRUSHING CAN RESULT FROM IMPROPER SERVICING PROCEDURES. MACHINE FRAME MUST BE BLOCKED AND PRESSURE RELIEVED BEFORE SERVICE. FAILURE TO DO SO MAY CAUSE SERIOUS INJURY OR DEATH. READ MAINTENANCE MANUAL.
• Film Size: 100 x 50 mm (3.94 x 1.97 in)
• Polycarbonate film
• Pressure sensitive adhesive backed

Application:
Locate on the outside frame of the dump truck. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Vinyl fluoride, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 451-0553

Units of Measure

USMetric
Type: Warning Film
Film Color: Yellow
Letter Color: Black
Length (mm): 100
Width (mm): 50
Length (in): 3.94
Width (in): 1.97
Material: Polycarbonate Plastic
View More
Compatible Models for part number 451-0553

ARTICULATED TRUCK

730C2 730 740C 730C 745C 735C 740 GC 725C 745 730 EJECTOR 725 725C2 735

EJECTOR TRUCK

730C2 EJ 740 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert