NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsOther Ground Engaging ToolsWire Rope454-1033: ROPE AS-WIRE
Home
Ground Engaging ToolsOther Ground Engaging ToolsWire Rope
454-1033: ROPE AS-WIRE
454-1033: ROPE AS-WIRE

Brand: Cat

fallback-image
454-1033: ROPE AS-WIRE

Brand: Cat

Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 2.752
Diameter (mm): 69.9
Material: Alloy Steel,Carbon Wire/Cable,Carbon Steel
Length Inside Fittings (mm): 128000
End Fitting 2: Becket Loop
Coating: Bright
Strand Count: 6 Strand
Length Inside Fittings (in): 5039.37
Units of MeasureUSMetric
Diameter (in): 2.752
Diameter (mm): 69.9
Material: Alloy Steel,Carbon Wire/Cable,Carbon Steel
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 454-1033
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert