The Compactor Wheel Tip is designed to enhance the efficiency and performance of compactors in soil and asphalt compaction. This cutting-edge tip has the integration of diamond particles onto its surface, providing superior hardness and abrasion resistance. The purpose of the tip is to optimize compaction processes by improving the cutting and crushing capabilities of the compactor wheel. The design is centered around its ability to penetrate and break down tough materials encountered during compaction tasks. The embedded diamond particles ensure increased durability, allowing the tip to maintain its cutting edge over extended periods of use.
Attributes: • Equipped with industrial-grade diamond particles for superior hardness. • Designed to withstand the abrasive forces encountered during compaction. • Contributes to faster and more effective compaction processes.
Applications: The Compactor Wheel Tip is fixed onto the compactor wheel to penetrate and break down tough materials encountered during compaction tasks.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Compactor Wheel Tip is designed to enhance the efficiency and performance of compactors in soil and asphalt compaction. This cutting-edge tip has the integration of diamond particles onto its surface, providing superior hardness and abrasion resistance. The purpose of the tip is to optimize compaction processes by improving the cutting and crushing capabilities of the compactor wheel. The design is centered around its ability to penetrate and break down tough materials encountered during compaction tasks. The embedded diamond particles ensure increased durability, allowing the tip to maintain its cutting edge over extended periods of use.
Attributes: • Equipped with industrial-grade diamond particles for superior hardness. • Designed to withstand the abrasive forces encountered during compaction. • Contributes to faster and more effective compaction processes.
Applications: The Compactor Wheel Tip is fixed onto the compactor wheel to penetrate and break down tough materials encountered during compaction tasks.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 160
Shape: Diamond
Height (mm): 190
Length (in): 8.858
Wear or Durability: Standard
Width (in): 6.299
Height (in): 7.48
Length (mm): 225
Units of MeasureUSMetric
Width (mm): 160
Shape: Diamond
Height (mm): 190
View More
Compatible Models
Compatible Models
Landfill Compactor
826826G836H826H836G826K826G II836K836
View More
Landfill Compactor
826826G836H826H836G826K826G II836K836
Warranty Information
Return Policy
Parts diagram for 455-9233
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 455-9233
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 455-9233
The Compactor Wheel Tip is designed to enhance the efficiency and performance of compactors in soil and asphalt compaction. This cutting-edge tip has the integration of diamond particles onto its surface, providing superior hardness and abrasion resistance. The purpose of the tip is to optimize compaction processes by improving the cutting and crushing capabilities of the compactor wheel. The design is centered around its ability to penetrate and break down tough materials encountered during compaction tasks. The embedded diamond particles ensure increased durability, allowing the tip to maintain its cutting edge over extended periods of use.
Attributes: • Equipped with industrial-grade diamond particles for superior hardness. • Designed to withstand the abrasive forces encountered during compaction. • Contributes to faster and more effective compaction processes.
Applications: The Compactor Wheel Tip is fixed onto the compactor wheel to penetrate and break down tough materials encountered during compaction tasks.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 455-9233
Units of Measure
USMetric
Width (mm): 160
Shape: Diamond
Height (mm): 190
Length (in): 8.858
Wear or Durability: Standard
Width (in): 6.299
Height (in): 7.48
Length (mm): 225
View More
Compatible Models for part number 455-9233
LANDFILL COMPACTOR
826 826G 836H 826H 836G 826K 826G II 836K 836
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.