NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals456-0192: 85mm Internal Diameter Rubber Lip Type Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
456-0192: 85mm Internal Diameter Rubber Lip Type Seal
456-0192: 85mm Internal Diameter Rubber Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Product Images
456-0192: 85mm Internal Diameter Rubber Lip Type Seal
456-0192: 85mm Internal Diameter Rubber Lip Type Seal
456-0192: 85mm Internal Diameter Rubber Lip Type Seal
456-0192: 85mm Internal Diameter Rubber Lip Type Seal
456-0192: 85mm Internal Diameter Rubber Lip Type Seal

Cat® Lip Type Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: Polyurethane
• Fits 85 mm (3.346 in) diameter rod
• Seal Width: 13 mm (0.511 in)

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: Polyurethane
• Fits 85 mm (3.346 in) diameter rod
• Seal Width: 13 mm (0.511 in)

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Polyurethane
Outside Diameter (in): 3.897
Outside Diameter (mm): 99
Rod Diameter (in): 3.346
Rod Diameter (mm): 85
Width (in): 0.511
Width (mm): 13
Units of MeasureUSMetric
Material Description: Polyurethane
Outside Diameter (in): 3.897
Outside Diameter (mm): 99
View More
Compatible Models
Compatible Models
Forestry Products
FM528538
Excavator
340320E L352F340F320D2 GC320D2 FM323F SAFM538320C320D320D LN320E323 GC340F L LRE323GC324D320D GC320E LRR352323E L325F LCR323D2 L320D2323F LN320D LRR321D LCR323F323E SA320E LN323D320323F OEM320F L320D L325323323E LN320D FMOTHER323D SA320D RR320D2 L322C323F L323D L538323D LN323D2324D L320 GC320E RR325F
Mobile Hyd Power Unit
323F OEM
View More
Forestry Products
FM528538
Warranty Information
Return Policy
Parts diagram for 456-0192
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
456-0192456-0192
096-1568096-1568
095-1717095-1717
View All Parts
Frequently bought together
456-0192
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
096-1568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
095-1717
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
096-3964
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
350-0952
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
350-0957
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-0192
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 456-0192

Description:
Lip type seals are used in rotating applications to retain oil in the machine, and to protect the machine against external contamination. Specialized designs provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Seal Material: Polyurethane
• Fits 85 mm (3.346 in) diameter rod
• Seal Width: 13 mm (0.511 in)

Application:
Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 456-0192

Units of Measure

USMetric
Material Description: Polyurethane
Outside Diameter (in): 3.897
Outside Diameter (mm): 99
Rod Diameter (in): 3.346
Rod Diameter (mm): 85
Width (in): 0.511
Width (mm): 13
View More
Compatible Models for part number 456-0192

FORESTRY PRODUCTS

FM528 538

EXCAVATOR

340 320E L 352F 340F 320D2 GC 320D2 FM 323F SA FM538 320C 320D 320D LN 320E 323 GC 340F L LRE 323GC 324D 320D GC 320E LRR 352 323E L 325F LCR 323D2 L 320D2 323F LN 320D LRR 321D LCR 323F 323E SA 320E LN 323D 320 323F OEM 320F L 320D L 325 323 323E LN 320D FM OTHER 323D SA 320D RR 320D2 L 322C 323F L 323D L 538 323D LN 323D2 324D L 320 GC 320E RR 325F

MOBILE HYD POWER UNIT

323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert