Description: Track bushings, along with the pins, hold the track links together and are part of the sealing arrangement between the link and the bushing.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Stepped wall bushings have a larger diameter in the wear area to provide additional wear life. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track bushings, along with the pins, hold the track links together and are part of the sealing arrangement between the link and the bushing.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Stepped wall bushings have a larger diameter in the wear area to provide additional wear life. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 73
Outside Diameter (in): 2.86
Length (mm): 142
Length (in): 5.61
Inside Diameter (mm): 45
Inside Diameter (in): 1.78
Master Option: No
Material: Boron Steel,Alloy Steel
Overall Length (mm): 142.47
Bushing Dynamics: Rotating
Units of MeasureUSMetric
Outside Diameter (mm): 73
Outside Diameter (in): 2.86
Length (mm): 142
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6G2 XLD6RD6R IIID6MD6R II
Track Loader
963D963C
Track Skidder
527
View More
Track-Type Tractor
D6G2 XLD6RD6R IIID6MD6R II
Warranty Information
Return Policy
Parts diagram for 456-1750
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-1750
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 456-1750
Description: Track bushings, along with the pins, hold the track links together and are part of the sealing arrangement between the link and the bushing.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • Stepped wall bushings have a larger diameter in the wear area to provide additional wear life. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 456-1750
Units of Measure
USMetric
Outside Diameter (mm): 73
Outside Diameter (in): 2.86
Length (mm): 142
Length (in): 5.61
Inside Diameter (mm): 45
Inside Diameter (in): 1.78
Master Option: No
Material: Boron Steel,Alloy Steel
Overall Length (mm): 142.47
Bushing Dynamics: Rotating
View More
Compatible Models for part number 456-1750
TRACK-TYPE TRACTOR
D6G2 XL D6R D6R III D6M D6R II
TRACK LOADER
963D 963C
TRACK SKIDDER
527
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.