Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 19.488
Size: C85
Rear Width (mm): 262.1
Front Width (in): 7.598
Front Width (mm): 193
Shape: Abrasion
Rear Width (in): 10.319
Series: X-2
Rear Height (mm): 273.6
Overall Length (mm): 495
Rear Height (in): 10.772
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 19.488
Size: C85
View More
Compatible Models
Compatible Models
Hydraulic Shovel
6020B
View More
Hydraulic Shovel
6020B
Warranty Information
Return Policy
Parts diagram for 456-2564
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-2564
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 456-2564
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 456-2564
Units of Measure
USMetric
Wear or Durability: Standard
Overall Length (in): 19.488
Size: C85
Rear Width (mm): 262.1
Front Width (in): 7.598
Front Width (mm): 193
Shape: Abrasion
Rear Width (in): 10.319
Series: X-2
Rear Height (mm): 273.6
Overall Length (mm): 495
Rear Height (in): 10.772
View More
Compatible Models for part number 456-2564
HYDRAULIC SHOVEL
6020B
View More
Related parts
447-8238: Pin
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.