NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies456-8470: 25.4mm Inner Diameter Hydraulic Tank Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
456-8470: 25.4mm Inner Diameter Hydraulic Tank Hose
456-8470: 25.4mm Inner Diameter Hydraulic Tank Hose

Cat® Hydraulic Tank Hose connecting hydraulic fluid to the tank for efficient power transmission in hydraulic systems

Brand: Cat

Product Images
456-8470: 25.4mm Inner Diameter Hydraulic Tank Hose
456-8470: 25.4mm Inner Diameter Hydraulic Tank Hose

Cat® Hydraulic Tank Hose connecting hydraulic fluid to the tank for efficient power transmission in hydraulic systems

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Pressure Capacity (psi): 112000
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.54
Outside Diameter (mm): 39
Working Pressure (kPa): 28000
Working Pressure (psi): 4061
Operating Temperature: -40°C to 121°C
Material: Rubber,High Pressure Hose
Application: Oil Resistance
SAE: SAE 100R12
Bulk Unit of Measure: CM
Units of MeasureUSMetric
Pressure Capacity (psi): 112000
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD10TD10D11
Quarry Truck
777E
Truck
775G773G773G LRC775G OEM775G LRC777G
Off Highway Truck
777G777775773
Control, Guidance, Monitoring, And Technology Products
COMMANDCONSOLECOMMANDSTATION
Wheel Loader
994H
View More
Track-Type Tractor
D11TD10TD10D11
Warranty Information
Return Policy
Parts diagram for 456-8470
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-8470
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 456-8470

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 456-8470

Units of Measure

USMetric
Pressure Capacity (psi): 112000
Inside Diameter (in): 1
Inside Diameter (mm): 25.4
Dash Size: -16
Outside Diameter (in): 1.54
Outside Diameter (mm): 39
Working Pressure (kPa): 28000
Working Pressure (psi): 4061
Operating Temperature: -40°C to 121°C
Material: Rubber,High Pressure Hose
Application: Oil Resistance
SAE: SAE 100R12
Bulk Unit of Measure: CM
View More
Compatible Models for part number 456-8470

TRACK-TYPE TRACTOR

D11T D10T D10 D11

QUARRY TRUCK

777E

TRUCK

775G 773G 773G LRC 775G OEM 775G LRC 777G

OFF HIGHWAY TRUCK

777G 777 775 773

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

COMMANDCONSOLE COMMANDSTATION

WHEEL LOADER

994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert