Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from a synthetic rubber tube; and two braids of fabric reinforcement. The outer cover is oil and weather-resistant.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from a synthetic rubber tube; and two braids of fabric reinforcement. The outer cover is oil and weather-resistant.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Bulk Unit of Measure: M
Inside Diameter (in): 0.25
Inside Diameter (mm): 6.35
Dash Size: -4
Outside Diameter (in): 0.54
Outside Diameter (mm): 13.7
Working Pressure (kPa): 2800
Working Pressure (psi): 406
Operating Temperature: -40°C to 135°C
Material: Rubber,Other Hose
Application: Petroleum Based Fluids
Pressure Capacity (psi): 11200
SAE: SAE 100R6
Units of MeasureUSMetric
Bulk Unit of Measure: M
Inside Diameter (in): 0.25
Inside Diameter (mm): 6.35
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9D10D11
Generator Set
C18 GEN SETDE500C7.1C13GENSETDE630
Skid Steer Loader
268B252B
Industrial Engine
C11C13C15C18
Truck
795F XQ793F CMD797F793F795F AC793F OEM793F XQ
Petroleum Engine
C13C11
Backhoe Loader
428B416B
Off Highway Truck
793793F798 AC
Petroleum Package
CX31-C11I
Compact Wheel Loader
906
Wheel Loader
908907906
View More
Track-Type Tractor
D9D10D11
Warranty Information
Return Policy
Parts diagram for 456-8507
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-8507
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 456-8507
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from a synthetic rubber tube; and two braids of fabric reinforcement. The outer cover is oil and weather-resistant.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.