NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies456-8509: High Temperature Fuel Hose Bulk
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
456-8509: High Temperature Fuel Hose Bulk
456-8509: High Temperature Fuel Hose Bulk

High Temperature Fuel Hose

Brand: Cat

Product Images
456-8509: High Temperature Fuel Hose Bulk
456-8509: High Temperature Fuel Hose Bulk

High Temperature Fuel Hose

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Frequently bought together
456-8509456-8509
3J-19073J-1907
6V-83976V-8397
View All Parts
Frequently bought together
456-8509
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8397
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-8398
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-9746
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 456-8509
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 456-8509

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application-specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.

The construction of the hose is made from a synthetic rubber tube; and two braids of fabric reinforcement. The outer cover is oil and weather-resistant.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 456-8509

Units of Measure

USMetric
Inside Diameter (in): 0.37
Inside Diameter (mm): 9.52
Dash Size: -6
Outside Diameter (in): 0.66
Outside Diameter (mm): 16.8
Working Pressure (kPa): 280
Working Pressure (psi): 41
Operating Temperature: -40°C to 135°C
Material: Rubber,Other Hose
Application: Petroleum Based Fluids
Pressure Capacity (psi): 11200
SAE: SAE 100R6
Bulk Unit of Measure: CM
View More
Compatible Models for part number 456-8509

TRUCK ENGINE

3116

INTEGRATED TOOLCARRIER

IT38F

OFF HIGHWAY TRUCK

793D 785D

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3032 MH3040 MH3050

MOTOR GRADER

18M3 120H 24 16 14 18 120M 12M 3 AWD 120M 2 16M 120H ES 160 140M 14L 150 14M 160M 3 AWD 140 12M 14M3 12M 3 12M 2 120 160M 140M 3 AWD 140M 3 140M 2 16M3 14M-3 160M 2 160M 3

TRACK-TYPE TRACTOR

D10 D11 D3K2 XL D2 D1 D3 D5 D4K2 LGP D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

ASPHALT COMPACTOR

CW16 CB2.5 GC CB2.7 GC CB8 CB7 CB22B CC2.7 GC CB16 CB15 CB13 CB10

MARINE ENGINE

C18 MARINE C18

PIPELAYER

PL83 PL87 PL72

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

EXCAVATOR

345B II FM538 336D MH3295 320D3 FM548 313D2 GC MH3040 340MHPU 3101 326 GC 349 GC 336 MHPU 320GX 336D L 313D2-GC 313D2 FM558 OTHER 320 GX FM568 350 OEM 330GC 320 GC 340 349 336 GC 352 350 355 320 326 330 GC 325 323 323D3 330 336 333 323 GX 395 345B II MH 374 345 GC

VIBRATORY COMPACTOR

CS11 GC CB-68B CB-66B CS512 GC CP11 GC CB-64B CC4.0 CS10 GC CB4.0 CB4.4 CP12 GC

MOBILE HYD POWER UNIT

330D L 330 MHPU 350MHPU

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7 MG630 CB-22B

MULTI TERRAIN LOADER

277D 257D3 257D 297D2 XHP 297D2 297D XHP 297D 247B3 287B 287D

COMPACT TRACK LOADER

285XE 289D 279D3 299D 275 285 289D3 255 279D 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 299D2 XHP 259D3 275XE 299D XHP 239D

GENERATOR SET

C2.2 C18 3512C 3512B C18 MARINE GS C1.1 C1.5 C3.3DE33E0

RECLAIMER MIXER

RM400

ENGINE

C13B

TRACK LOADER

973 953 953K

SOIL COMPACTOR

825 CS12 GC 825K CP13 CS13 CP13 GC

BACKHOE LOADER

420XE 424B HD 415 416 426 424B 428 420 424B2 434 430 432 426 F2 444 440 450

WHEEL DOZER

824K 824

COLD PLANER

PC406 PC408 PC412B PC205B PC306 PC310 PC310B PC408B PC306 XD PC310XD PC305B PC306B

LANDFILL COMPACTOR

826 826K

PETROLEUM GEN SET

3512C

FOREST PRODUCTS

OTHER

WHEEL LOADER

962 982XE 960F 966 972K 972 966 GC 972 XE 966 XE 966XE 980 982 950K 962K 980XE 926 924 930 938 930K 930M 950 982 XE 980 XE 950GC 950 GC 972M XE 966M XE 924K 972XE 938F 938K 938M 926M 950F II

COMPACT WHEEL LOADER

920K 914 910 906 910K 930 938 920 926 914K

TELEHANDLER

TH3510D TH1055 TH0642 TH357D TH1255 TH0842 TH408D TH414C TH514C TH417C

ROAD RECLAIMER

RM400

CHALLENGER

65E 75E 85E 95E

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317 MH3040 M314-07 M323F W345B II

SKID STEER LOADER

289D3 226B 226D 272D XHP 242D3 226B3 270XE 249D3 226D3 272D 270 236D3 262B 262D 262D3 252B 246D3 268B 242D 272D3 XE 272D3 272D2 246D 279D3 232D 236D 232D3 272D2 XHP

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

3116 3512B 3512C 3512 C4.4

TRUCK

793D 785C 785D

COMPACTOR

CB-34B XW CB-24B CB13 CB15 CB16 CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert