Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 3846
Overall Width (in): 158.268
End Depth (in): 13.78
Overall Adapter Spacing (mm): 3846
Bevel Angle: 22.5
Adapter Size: Advansys 130
Material: Alloy Steel
Thickness Class: 50
Overall Width (mm): 4020
Overall Depth (in): 30.906
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 785
Overall Adapter Spacing (in): 151.417
Adapter Series: Advansys
End Depth (mm): 350
Width Between Sidebars (in): 151.417
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 3846
Overall Width (in): 158.268
End Depth (in): 13.78
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Wheel Loader
988H988K988988K XE988 XE
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 457-1941
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 457-1941
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 457-1941
Offering unparalleled manufacturing precision, Cat® Advansys base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 457-1941
Units of Measure
USMetric
Width Between Sidebars (mm): 3846
Overall Width (in): 158.268
End Depth (in): 13.78
Overall Adapter Spacing (mm): 3846
Bevel Angle: 22.5
Adapter Size: Advansys 130
Material: Alloy Steel
Thickness Class: 50
Overall Width (mm): 4020
Overall Depth (in): 30.906
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 785
Overall Adapter Spacing (in): 151.417
Adapter Series: Advansys
End Depth (mm): 350
Width Between Sidebars (in): 151.417
Edge Assembly Type: Standard
View More
Compatible Models for part number 457-1941
BUCKET
BUCKET
WHEEL LOADER
988H 988K 988 988K XE 988 XE
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.