NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home461-3174: Wheel Loader Front Windshield Glass
Home461-3174: Wheel Loader Front Windshield Glass
461-3174: Wheel Loader Front Windshield Glass

Cat® Wheel Loader Front Windshield Glass, Green Tinted Laminated Safety Glass, 70% Light Transmittance

Brand: Cat

Product Images
461-3174: Wheel Loader Front Windshield Glass
461-3174: Wheel Loader Front Windshield Glass
461-3174: Wheel Loader Front Windshield Glass
461-3174: Wheel Loader Front Windshield Glass
461-3174: Wheel Loader Front Windshield Glass

Cat® Wheel Loader Front Windshield Glass, Green Tinted Laminated Safety Glass, 70% Light Transmittance

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat safety glass (461-3174) is designed to protect the machine operator from weather conditions and to provide excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance
• Length: 1183.3 mm (46.59 inches)
• Width: 1279.3 mm (50.37 inches)
• Thickness: 6.8 mm (0.27 inches)

Application:
Provides operator visibility from the cab of Cat machines.

Description:
Cat safety glass (461-3174) is designed to protect the machine operator from weather conditions and to provide excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance
• Length: 1183.3 mm (46.59 inches)
• Width: 1279.3 mm (50.37 inches)
• Thickness: 6.8 mm (0.27 inches)

Application:
Provides operator visibility from the cab of Cat machines.

Specifications
Specifications
Units of MeasureUSMetric
Material: Safety Glass,Glass Ceramic
Thickness (mm): 6.8
Overall Width (mm): 1279.3
Overall Length (mm): 1183.3
Thickness (in): 0.27
Overall Width (in): 50.37
Overall Length (in): 46.59
Units of MeasureUSMetric
Material: Safety Glass,Glass Ceramic
Thickness (mm): 6.8
Overall Width (mm): 1279.3
View More
Compatible Models
Compatible Models
Wheel Loader
972 XE972M XE966 XE980 XE962M Z962966XE980982XE982966M XE980XE966L966K966966M950K962L972K962K950M972M950950L962M972972L980L982 XE980K982M972XE980M950M Z
View More
Wheel Loader
972 XE972M XE966 XE980 XE962M Z962966XE980982XE982966M XE980XE966L966K966966M950K962L972K962K950M972M950950L962M972972L980L982 XE980K982M972XE980M950M Z
Warranty Information
Return Policy
Parts diagram for 461-3174
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 461-3174
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 461-3174

Description:
Cat safety glass (461-3174) is designed to protect the machine operator from weather conditions and to provide excellent visibility with minimal optical deviation.

Attributes:
• Conforms to Federal and International Standards for automotive safety glazing materials
• Green tinted laminated safety glass
• 70% minimum light transmittance
• Length: 1183.3 mm (46.59 inches)
• Width: 1279.3 mm (50.37 inches)
• Thickness: 6.8 mm (0.27 inches)

Application:
Provides operator visibility from the cab of Cat machines.

View More
Specifications for part number 461-3174

Units of Measure

USMetric
Material: Safety Glass,Glass Ceramic
Thickness (mm): 6.8
Overall Width (mm): 1279.3
Overall Length (mm): 1183.3
Thickness (in): 0.27
Overall Width (in): 50.37
Overall Length (in): 46.59
View More
Compatible Models for part number 461-3174

WHEEL LOADER

972 XE 972M XE 966 XE 980 XE 962M Z 962 966XE 980 982XE 982 966M XE 980XE 966L 966K 966 966M 950K 962L 972K 962K 950M 972M 950 950L 962M 972 972L 980L 982 XE 980K 982M 972XE 980M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert