NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals461-6516: Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
461-6516: Seal
461-6516: Seal

Seal

Brand: Cat

Product Images
461-6516: Seal
461-6516: Seal
461-6516: Seal
461-6516: Seal
461-6516: Seal

Seal

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic,Plastic Plastic
Inside Diameter (mm): 95.3
Outside Diameter (mm): 152.4
Thickness (mm): 12.7
Inside Diameter (in): 3.750
Outside Diameter (in): 6.000
Thickness (in): 0.500
Units of MeasureUSMetric
Material: Plastic,Plastic Plastic
Inside Diameter (mm): 95.3
Outside Diameter (mm): 152.4
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 461-6516
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert