NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components461-9113: Filter Assembly
Home
EngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components
461-9113: Filter Assembly
461-9113: Filter Assembly

Cat® Filter Assembly (Diesel Exhaust Fluid)

Brand: Cat

Product Images
461-9113: Filter Assembly
461-9113: Filter Assembly
461-9113: Filter Assembly
461-9113: Filter Assembly
461-9113: Filter Assembly

Cat® Filter Assembly (Diesel Exhaust Fluid)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat filters reduce the diesel exhaust emissions and keep your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure long-term integrity of your equipment.

Attributes:
• Assembly consists of filter and screw
• Filter material: Nylon cloth
• Micron rating: 40
• Emissions control

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat filters reduce the diesel exhaust emissions and keep your Cat machinery performing at optimum levels. Designed and manufactured by the same company that makes your Cat iron, we provide quality parts to ensure long-term integrity of your equipment.

Attributes:
• Assembly consists of filter and screw
• Filter material: Nylon cloth
• Micron rating: 40
• Emissions control

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 0.6
Height (mm): 16
Length (in): 3.7
Length (mm): 95
Width (in): 3.4
Width (mm): 87
Material: Plastic Plastic,Corrosion Preventative Fluid
Units of MeasureUSMetric
Height (in): 0.6
Height (mm): 16
Length (in): 3.7
View More

Пришло время обслуживания?

С нами это просто.

Полные комплекты по типу оборудования для планового техобслуживания периодичностью в 250, 500 и 1000 моточасов.

Compatible Models
Compatible Models
Generator
LC31XX
Generator Set
C4.4
Soil Compactor
CP11CP12CP14CP16CS11CS12CS14CS16CS19
Backhoe Loader
416F2420F2428F2432F2444F2440450430F2434F2
Compact Wheel Loader
914M918M910M
Telehandler
TH3510DTH408DTL642DTL1055DTH357DTL1255DTH514DTL943D
Asphalt Compactor
CB16CB15CB13
Track-Type Tractor
D4D4K2 LGPD3K2 XLD5K2 LGPD6K2 XLD6K2D3K2 LGPD6K2 LGPD5K2 XLD4K2 XL
Knuckleboom Loader
2484D559D2384D579D
Engine - Machine
C4.4C3.4B
Asphalt Paver
AP500FAP655FAP600FAP555F
Pipelayer
PL61
Wheeled Excavator
M323FM316FM314F
Pneumatic Compactor
CW-16CW34CW-34
Industrial Engine
C3.4B3.4BC4.4
Compactor
CCS7CCS9CB13CB15CB16
Excavator
316F LM315F323F SA312F325F LCRM317F323F LN323F318F L320318F313F L314F CR316F323F OEM320F L315F LCR313F320 GC325F
Vibratory Compactor
CS-44BCB-66BCS-56BCS-68BCP-74BCB-64BCS-54BCS-66BCS-78BCS-64BCS-76BCP-54BCS-74BCS44BCB-68BCP-56BCP-68BCP44BCP-44B
Mobile Hyd Power Unit
323F OEM
View More
Generator
LC31XX
Warranty Information
Return Policy
Parts diagram for 461-9113
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
461-9113461-9113
360-8960360-8960
495-1507495-1507
View All Parts
Frequently bought together
461-9113
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
360-8960
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
495-1507
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
339-1048
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
479-4133
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-2326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert