NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits462-8033: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits
462-8033: Dozer End Bit
462-8033: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Product Images
462-8033: Dozer End Bit
462-8033: Dozer End Bit
462-8033: Dozer End Bit
462-8033: Dozer End Bit
462-8033: Dozer End Bit

Cat® Level Cut Dozer End Bit - LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® level cut end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat utility end bits are designed to be on plane and are angled on the ends for close curb work, minimizing windrows and reducing time in finish dozing applications. Reversible and extended reversible styles are also available for double the wear life where curbing is not required.

Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Matched to the cutting edge depth

Applications:
• Finish and semi-finish dozing in sand, loose soils, and aggregates

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® level cut end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat utility end bits are designed to be on plane and are angled on the ends for close curb work, minimizing windrows and reducing time in finish dozing applications. Reversible and extended reversible styles are also available for double the wear life where curbing is not required.

Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Matched to the cutting edge depth

Applications:
• Finish and semi-finish dozing in sand, loose soils, and aggregates

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Lower Hole Pattern: 3
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.709
Overall Length (in): 13.819
Lower Hole Spacing (in): 2.5
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 18
Lower Hole Spacing (mm): 63.5
Width (mm): 165
End Bit Type: Level Cut
Overall Length (mm): 351
Width (in): 6.496
Units of MeasureUSMetric
Position: LH
Lower Hole Pattern: 3
Material: Boron Steel
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D297D2257D3287D297D2 XHP
Track-Type Tractor
D3K2 LGPD5K LGPD2D1D3D4K LGPD4K2 LGPD5K2 XLD3K2 XLD4K XLD4K2 XLD5K2 LGP
Compact Track Loader
285XE249D289D289D3255279D3265275XE249D3259D239D279D275239D3299D3 XE285299D3299D2299D2 XHP
Work Tool
GB120
Skid Steer Loader
226D3226D246D262D3232D246D3236D232D3236D3242D262D272D2 XHP272D3 XE272D3272D2
Blade
BLADEGB124
View More
Multi Terrain Loader
257D277D297D2257D3287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 462-8033
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 462-8033
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 462-8033

Offering unparalleled manufacturing precision, Cat® level cut end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat utility end bits are designed to be on plane and are angled on the ends for close curb work, minimizing windrows and reducing time in finish dozing applications. Reversible and extended reversible styles are also available for double the wear life where curbing is not required.

Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Matched to the cutting edge depth

Applications:
• Finish and semi-finish dozing in sand, loose soils, and aggregates

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 462-8033

Units of Measure

USMetric
Position: LH
Lower Hole Pattern: 3
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.709
Overall Length (in): 13.819
Lower Hole Spacing (in): 2.5
Hole Size: 5/8-in Plow Bolt (18 mm square)
Thickness (mm): 18
Lower Hole Spacing (mm): 63.5
Width (mm): 165
End Bit Type: Level Cut
Overall Length (mm): 351
Width (in): 6.496
View More
Compatible Models for part number 462-8033

MULTI TERRAIN LOADER

257D 277D 297D2 257D3 287D 297D2 XHP

TRACK-TYPE TRACTOR

D3K2 LGP D5K LGP D2 D1 D3 D4K LGP D4K2 LGP D5K2 XL D3K2 XL D4K XL D4K2 XL D5K2 LGP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 279D3 265 275XE 249D3 259D 239D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

WORK TOOL

GB120

SKID STEER LOADER

226D3 226D 246D 262D3 232D 246D3 236D 232D3 236D3 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

BLADE

BLADE GB124

View More
Related parts
4K-0367
4K-0367: 5/8''-11 Hex Nut
Contact Dealer
3F-5108
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
Contact Dealer
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert