Smart Cat® equipment owners protect their machinery – and livelihood – when they choose genuine Cat filtration products. Cat Ultra High Efficiency (UHE) Hydraulic and Transmission Filters feature synthetic media which removes a higher proportion of fine particles for optimum contamination control in the most severe applications.
While a filter choice may not seem like a major decision, the wrong filter can accelerate wear and damage to your equipment. For example, Cat Hydraulic Filters provide the best protection from contaminates and abrasives by keeping them from wearing down the tight tolerances within the high pressure hydraulic system. On the other hand, our transmission filters have lower differential pressures than hydraulic elements, so your machinery will experience less time in bypass during cold starts.
Since we know your equipment better than anyone else, you can also count on us to recommend the right filter every single time. When you’re ready to switch to Cat Filters, contact your local Caterpillar dealer or search by part number at catfiltercrossreference.com.
Attributes: Cat UHE Filters retain contaminants and debris that can damage your transmission and powertrain systems. Other benefits include: • Proprietary filter media provides unsurpassed protection • Increased debris holding capability • Increased resistance to collapse
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Smart Cat® equipment owners protect their machinery – and livelihood – when they choose genuine Cat filtration products. Cat Ultra High Efficiency (UHE) Hydraulic and Transmission Filters feature synthetic media which removes a higher proportion of fine particles for optimum contamination control in the most severe applications.
While a filter choice may not seem like a major decision, the wrong filter can accelerate wear and damage to your equipment. For example, Cat Hydraulic Filters provide the best protection from contaminates and abrasives by keeping them from wearing down the tight tolerances within the high pressure hydraulic system. On the other hand, our transmission filters have lower differential pressures than hydraulic elements, so your machinery will experience less time in bypass during cold starts.
Since we know your equipment better than anyone else, you can also count on us to recommend the right filter every single time. When you’re ready to switch to Cat Filters, contact your local Caterpillar dealer or search by part number at catfiltercrossreference.com.
Attributes: Cat UHE Filters retain contaminants and debris that can damage your transmission and powertrain systems. Other benefits include: • Proprietary filter media provides unsurpassed protection • Increased debris holding capability • Increased resistance to collapse
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Backhoe Loader
432E420E442E434E444E430E
Wheel Dozer
834G854G834H834K854K
Mobile Hyd Power Unit
OEM-LIFT
Landfill Compactor
836H836G836K
Wheel Loader
988G988H988K994F994H992G993K992K
View More
Backhoe Loader
432E420E442E434E444E430E
Warranty Information
Return Policy
Parts diagram for 465-6505
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 465-6505
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 465-6505
Smart Cat® equipment owners protect their machinery – and livelihood – when they choose genuine Cat filtration products. Cat Ultra High Efficiency (UHE) Hydraulic and Transmission Filters feature synthetic media which removes a higher proportion of fine particles for optimum contamination control in the most severe applications.
While a filter choice may not seem like a major decision, the wrong filter can accelerate wear and damage to your equipment. For example, Cat Hydraulic Filters provide the best protection from contaminates and abrasives by keeping them from wearing down the tight tolerances within the high pressure hydraulic system. On the other hand, our transmission filters have lower differential pressures than hydraulic elements, so your machinery will experience less time in bypass during cold starts.
Since we know your equipment better than anyone else, you can also count on us to recommend the right filter every single time. When you’re ready to switch to Cat Filters, contact your local Caterpillar dealer or search by part number at catfiltercrossreference.com.
Attributes: Cat UHE Filters retain contaminants and debris that can damage your transmission and powertrain systems. Other benefits include: • Proprietary filter media provides unsurpassed protection • Increased debris holding capability • Increased resistance to collapse
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 465-6505
Material: Carbon Steel
View More
Compatible Models for part number 465-6505
BACKHOE LOADER
432E 420E 442E 434E 444E 430E
WHEEL DOZER
834G 854G 834H 834K 854K
MOBILE HYD POWER UNIT
OEM-LIFT
LANDFILL COMPACTOR
836H 836G 836K
WHEEL LOADER
988G 988H 988K 994F 994H 992G 993K 992K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.