The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.
Heavy Duty Abrasion tips are your go-to GET for high-abrasion applications like sand, gravel and shot rock. Featuring approximately 145% more wear material, these genuine Cat tips ensure longer life for your machine’s buckets. In addition, the tip base has 35% more surface area than Heavy Duty Penetration tips, making them ideal for loading applications.
Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.
Attributes: • Approximately 145% more wear material • Tip base has 35% more surface area than Heavy Duty Penetration tips
Applications: • High-abrasion materials such as sand, gravel and shot rock
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.
Heavy Duty Abrasion tips are your go-to GET for high-abrasion applications like sand, gravel and shot rock. Featuring approximately 145% more wear material, these genuine Cat tips ensure longer life for your machine’s buckets. In addition, the tip base has 35% more surface area than Heavy Duty Penetration tips, making them ideal for loading applications.
Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.
Attributes: • Approximately 145% more wear material • Tip base has 35% more surface area than Heavy Duty Penetration tips
Applications: • High-abrasion materials such as sand, gravel and shot rock
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 17.52
Size: K150
Rear Width (mm): 194
Front Width (in): 9.606
Front Width (mm): 244
Shape: Heavy Abrasion
Rear Width (in): 7.638
Series: K Series
Rear Height (mm): 174
Overall Length (mm): 445
Rear Height (in): 6.85
Units of MeasureUSMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 17.52
View More
Compatible Models
Compatible Models
Front Shovel
385C
Excavator
390D390D L365C L385C FS385C L365C385C374D L
Wheel Loader
990 II992G990K990H992K
View More
Front Shovel
385C
Warranty Information
Return Policy
Parts diagram for 467-9818
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 467-9818
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 467-9818
The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.
Heavy Duty Abrasion tips are your go-to GET for high-abrasion applications like sand, gravel and shot rock. Featuring approximately 145% more wear material, these genuine Cat tips ensure longer life for your machine’s buckets. In addition, the tip base has 35% more surface area than Heavy Duty Penetration tips, making them ideal for loading applications.
Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.
Attributes: • Approximately 145% more wear material • Tip base has 35% more surface area than Heavy Duty Penetration tips
Applications: • High-abrasion materials such as sand, gravel and shot rock
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 467-9818
Units of Measure
USMetric
Material: Abrasion Resistant Steel
Wear or Durability: Standard
Overall Length (in): 17.52
Size: K150
Rear Width (mm): 194
Front Width (in): 9.606
Front Width (mm): 244
Shape: Heavy Abrasion
Rear Width (in): 7.638
Series: K Series
Rear Height (mm): 174
Overall Length (mm): 445
Rear Height (in): 6.85
View More
Compatible Models for part number 467-9818
FRONT SHOVEL
385C
EXCAVATOR
390D 390D L 365C L 385C FS 385C L 365C 385C 374D L
WHEEL LOADER
990 II 992G 990K 990H 992K
View More
Related parts
232-2159: K Series Tip Retainer
Contact Dealer
233-7150: K Series Tip Retainer
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.