NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Caps & Plugs468-8046: CapSure Plug
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Caps & Plugs
468-8046: CapSure Plug
468-8046: CapSure Plug

Cat® 19 mm CapSure Plug

Brand: Cat

Product Images
468-8046: CapSure Plug
468-8046: CapSure Plug
468-8046: CapSure Plug
468-8046: CapSure Plug
468-8046: CapSure Plug

Cat® 19 mm CapSure Plug

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Plugs, such as 468-8046, are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance.
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Plugs, such as 468-8046, are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance.
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic,Polyolefin Plastic
Length (mm): 21.6
Width (mm): 15.5
Height (mm): 21.6
Length (in): 0.850
Width (in): 0.610
Height (in): 0.850
Units of MeasureUSMetric
Material: Plastic,Polyolefin Plastic
Length (mm): 21.6
Width (mm): 15.5
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 468-8046
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 468-8046
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 468-8046

Description:
Plugs, such as 468-8046, are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance.
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Urethane (Ethyl carbamate), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 468-8046

Units of Measure

USMetric
Material: Plastic,Polyolefin Plastic
Length (mm): 21.6
Width (mm): 15.5
Height (mm): 21.6
Length (in): 0.850
Width (in): 0.610
Height (in): 0.850
View More
Compatible Models for part number 468-8046

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert