NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters472-0792: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
472-0792: Bucket Adapter
472-0792: Bucket Adapter

Cat® Weld-On K130 Two Strap Adapter - LH

Brand: Cat

Product Images
472-0792: Bucket Adapter
472-0792: Bucket Adapter
472-0792: Bucket Adapter
472-0792: Bucket Adapter
472-0792: Bucket Adapter
472-0792: Bucket Adapter

Cat® Weld-On K130 Two Strap Adapter - LH

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•K130 Left-hand hammerless adapter to fit a 63.5 mm base edge with a 22.5 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•K130 Left-hand hammerless adapter to fit a 63.5 mm base edge with a 22.5 degree bevel angle


Applications:
• Wheel Loader Buckets

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: LH
Type: Two Strap
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 22.283
Hole Quantity: 0
Size: K130
Corner Kickout Angle: 0
Width (mm): 175
Bottom Strap Length (mm): 331
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 13.031
Base Edge Thickness Class: 65
Series: K Series
Overall Length (mm): 566
Width (in): 6.89
Units of MeasureUSMetric
Position: LH
Type: Two Strap
Bevel Angle: 22.5
View More
Compatible Models
Compatible Models
Wheel Loader
990K990H980K980M988H990 II990988K992D992C988K XE
View More
Wheel Loader
990K990H980K980M988H990 II990988K992D992C988K XE
Warranty Information
Return Policy
Parts diagram for 472-0792
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 472-0792
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 472-0792

Offering unparalleled manufacturing precision, Cat® K Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
•K130 Left-hand hammerless adapter to fit a 63.5 mm base edge with a 22.5 degree bevel angle


Applications:
• Wheel Loader Buckets

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 472-0792

Units of Measure

USMetric
Position: LH
Type: Two Strap
Bevel Angle: 22.5
Wear or Durability: Standard
Overall Length (in): 22.283
Hole Quantity: 0
Size: K130
Corner Kickout Angle: 0
Width (mm): 175
Bottom Strap Length (mm): 331
Attachment Method: Weld-On
Hole Spacing (mm): 0
Bottom Strap Length (in): 13.031
Base Edge Thickness Class: 65
Series: K Series
Overall Length (mm): 566
Width (in): 6.89
View More
Compatible Models for part number 472-0792

WHEEL LOADER

990K 990H 980K 980M 988H 990 II 990 988K 992D 992C 988K XE

View More
Related parts
472-0790
472-0790: Bucket Adapter
Contact Dealer
472-0791
472-0791: Bucket Adapter
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert