NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals473-4066: 156mm Inner Diameter Brake Piston Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
473-4066: 156mm Inner Diameter Brake Piston Seal
473-4066: 156mm Inner Diameter Brake Piston Seal

Cat® 156mm Inner Diameter Rubber Brake Piston Seal used in Swing Brake and Parking Brake

Brand: Cat

Product Images
473-4066: 156mm Inner Diameter Brake Piston Seal
473-4066: 156mm Inner Diameter Brake Piston Seal
473-4066: 156mm Inner Diameter Brake Piston Seal
473-4066: 156mm Inner Diameter Brake Piston Seal
473-4066: 156mm Inner Diameter Brake Piston Seal

Cat® 156mm Inner Diameter Rubber Brake Piston Seal used in Swing Brake and Parking Brake

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Rubber,Carbon Steel
Inside Diameter (mm): 156.0
Outside Diameter (mm): 166.0
Thickness (mm): 6.0
Inside Diameter (in): 6.142
Outside Diameter (in): 6.535
Thickness (in): 0.236
Units of MeasureUSMetric
Material: Rubber,Carbon Steel
Inside Diameter (mm): 156.0
Outside Diameter (mm): 166.0
View More
Compatible Models
Compatible Models
Shovel
6040
Hydraulic Shovel
606060306040
View More
Shovel
6040
Warranty Information
Return Policy
Parts diagram for 473-4066
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 473-4066
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 473-4066

Seals and rings provide an effective seal between system components functioning under a wide range of operating conditions. They are designed using the right combination of material and shape to deliver the performance you expect for your application.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 473-4066

Units of Measure

USMetric
Material: Rubber,Carbon Steel
Inside Diameter (mm): 156.0
Outside Diameter (mm): 166.0
Thickness (mm): 6.0
Inside Diameter (in): 6.142
Outside Diameter (in): 6.535
Thickness (in): 0.236
View More
Compatible Models for part number 473-4066

SHOVEL

6040

HYDRAULIC SHOVEL

6060 6030 6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert