NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsOther Cab Components473-4137: Enclosure Cover
Home
CabsOther Cab Components
473-4137: Enclosure Cover
473-4137: Enclosure Cover

Cover

Brand: Cat

Product Images
473-4137: Enclosure Cover
473-4137: Enclosure Cover
473-4137: Enclosure Cover
473-4137: Enclosure Cover
473-4137: Enclosure Cover

Cover

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cover for hood and guard group on certain Excavator models. Covers act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Attributes:
• Steel cover with expanded rubber liner
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cover for hood and guard group on certain Excavator models. Covers act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Attributes:
• Steel cover with expanded rubber liner
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel/Rubber
Color: Black
Length (mm): 883
Width (mm): 526
Height (mm): 74
Length (in): 34.74
Width (in): 2.71
Height (in): 2.91
Units of MeasureUSMetric
Material: Steel/Rubber
Color: Black
Length (mm): 883
View More
Compatible Models
Compatible Models
Excavator
314F CR315F LCR
View More
Excavator
314F CR315F LCR
Warranty Information
Return Policy
Parts diagram for 473-4137
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 473-4137
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 473-4137

Description:
Cover for hood and guard group on certain Excavator models. Covers act as guards for internal components and also reduce the effects of splashing mud, water, and other unwanted elements.

Attributes:
• Steel cover with expanded rubber liner
• Color: Black

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 473-4137

Units of Measure

USMetric
Material: Steel/Rubber
Color: Black
Length (mm): 883
Width (mm): 526
Height (mm): 74
Length (in): 34.74
Width (in): 2.71
Height (in): 2.91
View More
Compatible Models for part number 473-4137

EXCAVATOR

314F CR 315F LCR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert