NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Motors474-5545: 24V Window Wiper Motor
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsWiper Motors
474-5545: 24V Window Wiper Motor
474-5545: 24V Window Wiper Motor

Cat® 24V Rear Window Wiper Motor

Brand: Cat

Product Images
474-5545: 24V Window Wiper Motor
474-5545: 24V Window Wiper Motor
474-5545: 24V Window Wiper Motor
474-5545: 24V Window Wiper Motor
474-5545: 24V Window Wiper Motor

Cat® 24V Rear Window Wiper Motor

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Electric motors like 474-5545 use the machine's electrical system to drive other mechanical components. The window wiper motor drives the wiper blades for clearing debris from cab windows while the machine is under operation. Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm. Because wipers are a safety feature, they should be periodically checked and serviced to get the performance you expect for your equipment.

Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Attributes:
• 24 volt window wiper motor with pigtail connector
• Speed: 38 cycles/min
• Connector Type: 4-pin DT
• Wire Length: 155mm (6.1 in)
• Wiping Angle: 160°
• 1.5 million cycle lifetime

Application:
Cab window wiper motor used on certain Track-Type Tractor models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Electric motors like 474-5545 use the machine's electrical system to drive other mechanical components. The window wiper motor drives the wiper blades for clearing debris from cab windows while the machine is under operation. Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm. Because wipers are a safety feature, they should be periodically checked and serviced to get the performance you expect for your equipment.

Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Attributes:
• 24 volt window wiper motor with pigtail connector
• Speed: 38 cycles/min
• Connector Type: 4-pin DT
• Wire Length: 155mm (6.1 in)
• Wiping Angle: 160°
• 1.5 million cycle lifetime

Application:
Cab window wiper motor used on certain Track-Type Tractor models. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (in): 6.3
Overall Length (mm): 160
Voltage (volts): 24
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Overall Length (in): 6.3
Overall Length (mm): 160
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6TD6XED6D5D6 XED7
View More
Track-Type Tractor
D6TD6XED6D5D6 XED7
Warranty Information
Return Policy
Parts diagram for 474-5545
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 474-5545
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 474-5545

Description:
Electric motors like 474-5545 use the machine's electrical system to drive other mechanical components. The window wiper motor drives the wiper blades for clearing debris from cab windows while the machine is under operation. Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm. Because wipers are a safety feature, they should be periodically checked and serviced to get the performance you expect for your equipment.

Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Attributes:
• 24 volt window wiper motor with pigtail connector
• Speed: 38 cycles/min
• Connector Type: 4-pin DT
• Wire Length: 155mm (6.1 in)
• Wiping Angle: 160°
• 1.5 million cycle lifetime

Application:
Cab window wiper motor used on certain Track-Type Tractor models. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 474-5545

Units of Measure

USMetric
Material: Steel,Carbon Steel
Overall Length (in): 6.3
Overall Length (mm): 160
Voltage (volts): 24
View More
Compatible Models for part number 474-5545

TRACK-TYPE TRACTOR

D6T D6XE D6 D5 D6 XE D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert