NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type475-5412: Oil Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsRotatingLip Type
475-5412: Oil Seal
475-5412: Oil Seal

Cat® Oil Seal (Wheel Flange Assembly)

Brand: Cat

Product Images
475-5412: Oil Seal
475-5412: Oil Seal
475-5412: Oil Seal
475-5412: Oil Seal

Cat® Oil Seal (Wheel Flange Assembly)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Application:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Application:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 169
Outside Diameter (in): 6.653
Inside Diameter (mm): 133.21
Inside Diameter (in): 5.244
Thickness (mm): 16.3
Thickness (in): 0.641
Media Type: Oil
Operating Temperature: 100°C
Material: Steel,Carbon Steel
Weight (kg): 0.551
Weight (lb): 1.214
Units of MeasureUSMetric
Outside Diameter (mm): 169
Outside Diameter (in): 6.653
Inside Diameter (mm): 133.21
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 475-5412
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 475-5412
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 475-5412

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.
Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Application:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

View More
Specifications for part number 475-5412

Units of Measure

USMetric
Outside Diameter (mm): 169
Outside Diameter (in): 6.653
Inside Diameter (mm): 133.21
Inside Diameter (in): 5.244
Thickness (mm): 16.3
Thickness (in): 0.641
Media Type: Oil
Operating Temperature: 100°C
Material: Steel,Carbon Steel
Weight (kg): 0.551
Weight (lb): 1.214
View More
Compatible Models for part number 475-5412

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert