NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBearings & BushingsSleeves476-7242: 61mm Outside Diameter Sleeve Bearing
Home
Hardware, Seals, & ConsumablesBearings & BushingsSleeves
476-7242: 61mm Outside Diameter Sleeve Bearing
476-7242: 61mm Outside Diameter Sleeve Bearing

Cat® 61mm Outside Diameter Steel Sleeve Bearing

Brand: Cat

Product Images
476-7242: 61mm Outside Diameter Sleeve Bearing
476-7242: 61mm Outside Diameter Sleeve Bearing
476-7242: 61mm Outside Diameter Sleeve Bearing
476-7242: 61mm Outside Diameter Sleeve Bearing
476-7242: 61mm Outside Diameter Sleeve Bearing

Cat® 61mm Outside Diameter Steel Sleeve Bearing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Sleeve Bearing provides a low-friction surface for rotational motion between two parts. It works by creating a thin film of lubricant between the rotating shaft and the inner surface of the bearing. This lubricant film forms a boundary that separates the two surfaces, reducing direct contact and friction. As the shaft rotates, it rides on this lubricating film, allowing for smooth and efficient motion.

Attributes:
• Provide smooth and quiet operation due to the thin lubricating film
• Can handle high shock and impact loads
• Made of steel for improved hardness and strength

Applications:
A Sleeve Bearing is used in a radiator fan to support the fan shaft and allow it to rotate freely.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Sleeve Bearing provides a low-friction surface for rotational motion between two parts. It works by creating a thin film of lubricant between the rotating shaft and the inner surface of the bearing. This lubricant film forms a boundary that separates the two surfaces, reducing direct contact and friction. As the shaft rotates, it rides on this lubricating film, allowing for smooth and efficient motion.

Attributes:
• Provide smooth and quiet operation due to the thin lubricating film
• Can handle high shock and impact loads
• Made of steel for improved hardness and strength

Applications:
A Sleeve Bearing is used in a radiator fan to support the fan shaft and allow it to rotate freely.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Structural Steel
Material: Structural Steel
View More
Compatible Models
Compatible Models
Shovel
6040
Hydraulic Shovel
6040
View More
Shovel
6040
Warranty Information
Return Policy
Parts diagram for 476-7242
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 476-7242
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 476-7242

A Sleeve Bearing provides a low-friction surface for rotational motion between two parts. It works by creating a thin film of lubricant between the rotating shaft and the inner surface of the bearing. This lubricant film forms a boundary that separates the two surfaces, reducing direct contact and friction. As the shaft rotates, it rides on this lubricating film, allowing for smooth and efficient motion.

Attributes:
• Provide smooth and quiet operation due to the thin lubricating film
• Can handle high shock and impact loads
• Made of steel for improved hardness and strength

Applications:
A Sleeve Bearing is used in a radiator fan to support the fan shaft and allow it to rotate freely.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 476-7242
Material: Structural Steel
View More
Compatible Models for part number 476-7242

SHOVEL

6040

HYDRAULIC SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert