NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals477-1687: Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
477-1687: Seal
477-1687: Seal

Cat® Seal (Front Axle Group)

Brand: Cat

fallback-image
477-1687: Seal

Cat® Seal (Front Axle Group)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® O-Rings are used in static sealing and some dynamic applications.
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Applications:
Seals and rings are used in a wide variety of sealing applications throughout Cat machines.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® O-Rings are used in static sealing and some dynamic applications.
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Applications:
Seals and rings are used in a wide variety of sealing applications throughout Cat machines.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (mm): 76.70
Diameter (in): 3.02
Thickness (mm): 3.53
Thickness (in): 0.14
Weight (kg): 0.01
Weight (lb): 0.01
Material: Synthetic Rubber,Medium Pressure Hose
Units of MeasureUSMetric
Diameter (mm): 76.70
Diameter (in): 3.02
Thickness (mm): 3.53
View More
Compatible Models
Compatible Models
Telehandler
TL642TH3510DTL642DTL943DTL642CTH417DTL943CTH417CTH408DTH357DTH514DTL1255TL1055TL943
View More
Telehandler
TL642TH3510DTL642DTL943DTL642CTH417DTL943CTH417CTH408DTH357DTH514DTL1255TL1055TL943
Warranty Information
Return Policy
Parts diagram for 477-1687
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 477-1687
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 477-1687

Description:
Cat® O-Rings are used in static sealing and some dynamic applications.
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Applications:
Seals and rings are used in a wide variety of sealing applications throughout Cat machines.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 477-1687

Units of Measure

USMetric
Diameter (mm): 76.70
Diameter (in): 3.02
Thickness (mm): 3.53
Thickness (in): 0.14
Weight (kg): 0.01
Weight (lb): 0.01
Material: Synthetic Rubber,Medium Pressure Hose
View More
Compatible Models for part number 477-1687

TELEHANDLER

TL642 TH3510D TL642D TL943D TL642C TH417D TL943C TH417C TH408D TH357D TH514D TL1255 TL1055 TL943

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert