Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance477-8026: Damper Assembly
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
477-8026: Damper Assembly
477-8026: Damper Assembly

Cat® 60.2mm Long Air Shut Off Damper

Brand: Cat

Product Images
477-8026: Damper Assembly
477-8026: Damper Assembly
477-8026: Damper Assembly
477-8026: Damper Assembly
477-8026: Damper Assembly

Cat® 60.2mm Long Air Shut Off Damper

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
An Air Shut-Off Damper also known as an airflow control damper or simply a shut-off damper, is a mechanical device used to regulate or completely block the flow of air within a ventilation or HVAC system. It is typically installed in duct work and can be manually operated or controlled automatically through an actuator.
Attributes:

• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
An Air Shut-Off Damper is used in various applications which include Air Intake system arrangements, mostly used in CAT 3156B, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C27, and C32 Generator Set, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516B, 3516C, 3516E, C27 and C32 Engine (Piston), C27 Petroleum Genset Kit - C27 (OEM), C27 Power Systems, C32 Petroleum Genset Kit - C32 (OEM), SPF343, SPF743, SPS343 and SPT343 Pumper, Cement(Truck).

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
An Air Shut-Off Damper also known as an airflow control damper or simply a shut-off damper, is a mechanical device used to regulate or completely block the flow of air within a ventilation or HVAC system. It is typically installed in duct work and can be manually operated or controlled automatically through an actuator.
Attributes:

• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
An Air Shut-Off Damper is used in various applications which include Air Intake system arrangements, mostly used in CAT 3156B, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C27, and C32 Generator Set, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516B, 3516C, 3516E, C27 and C32 Engine (Piston), C27 Petroleum Genset Kit - C27 (OEM), C27 Power Systems, C32 Petroleum Genset Kit - C32 (OEM), SPF343, SPF743, SPS343 and SPT343 Pumper, Cement(Truck).

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Hex Size (in): 3/4
Hex Size (mm): 19
Overall Length (in): 2.37
Overall Length (mm): 60
Thread Size (in): 5/8-18 UNF
Material: Polyether ether ketone (PEEK) Plastic,Alloy Aluminum
Units of MeasureUSMetric
Hex Size (in): 3/4
Hex Size (mm): 19
Overall Length (in): 2.37
View More
Compatible Models
Compatible Models
Gen Set Engine
3512B3508B
Generator
SR4SR4B
Generator Set
35083516B3508B3512C3512B
Marine Auxiliary
3512C3516C3512B3508B3516B
Marine Engine
3512C3508B3516B3516C3512B
Engine - Industrial
3512B
Industrial Engine
3512C
Petroleum Engine
3508C3516C3516B3508B3512C3512B
View More
Gen Set Engine
3512B3508B
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 477-8026

Description:
An Air Shut-Off Damper also known as an airflow control damper or simply a shut-off damper, is a mechanical device used to regulate or completely block the flow of air within a ventilation or HVAC system. It is typically installed in duct work and can be manually operated or controlled automatically through an actuator.
Attributes:

• Manufactured to precise specifications and are built for durability, reliability, and productivity.

Applications:
An Air Shut-Off Damper is used in various applications which include Air Intake system arrangements, mostly used in CAT 3156B, 3508B, 3512, 3512B, 3512C, 3516, 3516B, 3516C, 3516E, C27, and C32 Generator Set, 3508B, 3508C, 3512, 3512B, 3512C, 3512E, 3516B, 3516C, 3516E, C27 and C32 Engine (Piston), C27 Petroleum Genset Kit - C27 (OEM), C27 Power Systems, C32 Petroleum Genset Kit - C32 (OEM), SPF343, SPF743, SPS343 and SPT343 Pumper, Cement(Truck).

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 477-8026

Units of Measure

USMetric
Hex Size (in): 3/4
Hex Size (mm): 19
Overall Length (in): 2.37
Overall Length (mm): 60
Thread Size (in): 5/8-18 UNF
Material: Polyether ether ketone (PEEK) Plastic,Alloy Aluminum
View More
Compatible Models for part number 477-8026

GEN SET ENGINE

3512B 3508B

GENERATOR

SR4 SR4B

GENERATOR SET

3508 3516B 3508B 3512C 3512B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3516B

MARINE ENGINE

3512C 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3512C

PETROLEUM ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert