NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions479-0274: Compressor-Set
Home
CabsCab InteriorCab Seats & ComponentsSeat Suspensions
479-0274: Compressor-Set
479-0274: Compressor-Set

Cat® Compressor Set (Seat Suspension)

Brand: Cat

Product Images
479-0274: Compressor-Set
479-0274: Compressor-Set
479-0274: Compressor-Set
479-0274: Compressor-Set
479-0274: Compressor-Set

Cat® Compressor Set (Seat Suspension)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Sets provide easy field service, repair, or replacement of suspension seat systems. Quality you expect for your equipment.

Attributes:
Includes the compressor, loom, EPDM pad, cable ties, plastic ties and clip

Application:
Provides a replacement compressor set used in air seat suspension assemblies of rugged Cat suspension seat systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Sets provide easy field service, repair, or replacement of suspension seat systems. Quality you expect for your equipment.

Attributes:
Includes the compressor, loom, EPDM pad, cable ties, plastic ties and clip

Application:
Provides a replacement compressor set used in air seat suspension assemblies of rugged Cat suspension seat systems. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 133.5
Overall Length (in): 5.26
Overall Width (mm): 115.5
Overall Width (in): 4.55
Overall Height (mm): 59
Overall Height (in): 2.33
Weight (kg): 5
Weight (lb): 11.03
Material: Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 133.5
Overall Length (in): 5.26
Overall Width (mm): 115.5
View More
Compatible Models
Compatible Models
Wheel Loader
907K908K906K
Compact Wheel Loader
914K914M908M906M907M918M910K910M914910920
View More
Wheel Loader
907K908K906K
Warranty Information
Return Policy
Parts diagram for 479-0274
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
479-0274479-0274
210-8332210-8332
502-0872502-0872
View All Parts
Frequently bought together
479-0274
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
210-8332
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
502-0872
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
210-8333
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
270-9018
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
210-8277
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert