Description: 484-9880 is a Cat low pressure sensor that uses capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.
Attributes: • Sensed Pressure Range: 13-1,200 kPa (2-174 psi) Absolute • Output Type: Analog • Supply Voltage: 5 V • Connector Series: Ampseal 16 • Connector Pin Count: 3 • Sensed Media: Air, air/diesel exhaust mixture, bio-diesel, engine oil, diesel fuel, natural gas • Operating Temperature: -40° C to 125° C (-40° F to 257° F)
Application: Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: 484-9880 is a Cat low pressure sensor that uses capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.
Attributes: • Sensed Pressure Range: 13-1,200 kPa (2-174 psi) Absolute • Output Type: Analog • Supply Voltage: 5 V • Connector Series: Ampseal 16 • Connector Pin Count: 3 • Sensed Media: Air, air/diesel exhaust mixture, bio-diesel, engine oil, diesel fuel, natural gas • Operating Temperature: -40° C to 125° C (-40° F to 257° F)
Application: Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Brass,Alloy Brass
Sensor Type: Pressure
Connector Type: Ampseal 16
Connector Pin Count: 3
Voltage (volts): 5 (Supply)
Thread: 9/16-18
Material: Brass,Alloy Brass
Sensor Type: Pressure
Connector Type: Ampseal 16
View More
Compatible Models
Compatible Models
Pumper
SPF743
Generator Set
3516E
Marine Auxiliary
3512C3516C
Marine Engine
3512C3512E3516C3516E
Industrial Engine
3512E3516C
Engine
3512E3516C3516E3512C
Locomotive Engine
3512E
Petroleum Engine
3516C3512E2016
Mobile Hyd Power Unit
TH43-C18
View More
Pumper
SPF743
Warranty Information
Return Policy
Parts diagram for 484-9880
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 484-9880
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 484-9880
Description: 484-9880 is a Cat low pressure sensor that uses capacitance or strain gage based technology that generates an output signal (Analog or PWM) that is proportional to the applied pressure. The sensors are available with a variety of electrical connectors and process connection types.
Attributes: • Sensed Pressure Range: 13-1,200 kPa (2-174 psi) Absolute • Output Type: Analog • Supply Voltage: 5 V • Connector Series: Ampseal 16 • Connector Pin Count: 3 • Sensed Media: Air, air/diesel exhaust mixture, bio-diesel, engine oil, diesel fuel, natural gas • Operating Temperature: -40° C to 125° C (-40° F to 257° F)
Application: Low pressure sensors are primarily used on engine related applications such as air systems, exhaust after treatment systems, fuel systems, engine oil systems, etc. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 484-9880
Material: Brass,Alloy Brass
Sensor Type: Pressure
Connector Type: Ampseal 16
Connector Pin Count: 3
Voltage (volts): 5 (Supply)
Thread: 9/16-18
View More
Compatible Models for part number 484-9880
PUMPER
SPF743
GENERATOR SET
3516E
MARINE AUXILIARY
3512C 3516C
MARINE ENGINE
3512C 3512E 3516C 3516E
INDUSTRIAL ENGINE
3512E 3516C
ENGINE
3512E 3516C 3516E 3512C
LOCOMOTIVE ENGINE
3512E
PETROLEUM ENGINE
3516C 3512E 2016
MOBILE HYD POWER UNIT
TH43-C18
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.