A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The angle of contact of the bearing with the journal is 3600, therefore, it is a full journal bearing. With the addition of lubrication, sleeve bearings offer a low coefficient of friction and provide excellent wear resistance.
Attributes: • Designed to minimize friction between the shaft and the bearing surface • Can accommodate misalignment between the shaft and the bearing surface • Compact, lightweight and easy to install • Possesses high shock load resistance, minimize vibration (and therefore noise)
Applications: A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps and large size electric motors.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The angle of contact of the bearing with the journal is 3600, therefore, it is a full journal bearing. With the addition of lubrication, sleeve bearings offer a low coefficient of friction and provide excellent wear resistance.
Attributes: • Designed to minimize friction between the shaft and the bearing surface • Can accommodate misalignment between the shaft and the bearing surface • Compact, lightweight and easy to install • Possesses high shock load resistance, minimize vibration (and therefore noise)
Applications: A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps and large size electric motors.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Holes: No
External Groove: No
Inside Diameter (in): 3.15
Inside Diameter (mm): 80
Internal Groove: No
Material: Steel,Structural Steel
Outside Diameter (in): 3.58
Outside Diameter (mm): 91
Overall Length (in): 0.91
Overall Length (mm): 38
Type: Straight Sleeve
Units of MeasureUSMetric
Cross Holes: No
External Groove: No
Inside Diameter (in): 3.15
View More
Compatible Models
Compatible Models
Hydraulic Shovel
6060
View More
Hydraulic Shovel
6060
Warranty Information
Return Policy
Parts diagram for 485-1210
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 485-1210
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 485-1210
A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The angle of contact of the bearing with the journal is 3600, therefore, it is a full journal bearing. With the addition of lubrication, sleeve bearings offer a low coefficient of friction and provide excellent wear resistance.
Attributes: • Designed to minimize friction between the shaft and the bearing surface • Can accommodate misalignment between the shaft and the bearing surface • Compact, lightweight and easy to install • Possesses high shock load resistance, minimize vibration (and therefore noise)
Applications: A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps and large size electric motors.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 485-1210
Units of Measure
USMetric
Cross Holes: No
External Groove: No
Inside Diameter (in): 3.15
Inside Diameter (mm): 80
Internal Groove: No
Material: Steel,Structural Steel
Outside Diameter (in): 3.58
Outside Diameter (mm): 91
Overall Length (in): 0.91
Overall Length (mm): 38
Type: Straight Sleeve
View More
Compatible Models for part number 485-1210
HYDRAULIC SHOVEL
6060
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.