NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits485-5283: Quick Coupler Lock Wedge
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits
485-5283: Quick Coupler Lock Wedge
485-5283: Quick Coupler Lock Wedge

Cat® Hydraulic Control Quick Coupler Lock Wedge with Bearing

Brand: Cat

Product Images
485-5283: Quick Coupler Lock Wedge
485-5283: Quick Coupler Lock Wedge
485-5283: Quick Coupler Lock Wedge
485-5283: Quick Coupler Lock Wedge
485-5283: Quick Coupler Lock Wedge

Cat® Hydraulic Control Quick Coupler Lock Wedge with Bearing

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Replacement wedge assembly for the quick coupler lock group used with the Backhoe Loader product line.

Attributes:
• Wedge and bearing assembly
• Finish: Paint
• Color: Safety Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Replacement wedge assembly for the quick coupler lock group used with the Backhoe Loader product line.

Attributes:
• Wedge and bearing assembly
• Finish: Paint
• Color: Safety Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Steel
Width (mm): 153
Height (mm): 44.8
Length (in): 7.1
Material: Carbon Steel,Structural Steel,Alloy Steel
Length (mm): 181.3
Height (in): 1.8
Width (in): 6
Units of MeasureUSMetric
Material Description: Steel
Width (mm): 153
Height (mm): 44.8
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Mini Hyd Excavator
308E2CR308.5308307.5309307E2308E2 CR
View More
Mini Hyd Excavator
308E2CR308.5308307.5309307E2308E2 CR
Warranty Information
Return Policy
Parts diagram for 485-5283
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 485-5283
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 485-5283

Description:
Replacement wedge assembly for the quick coupler lock group used with the Backhoe Loader product line.

Attributes:
• Wedge and bearing assembly
• Finish: Paint
• Color: Safety Red

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 485-5283

Units of Measure

USMetric
Material Description: Steel
Width (mm): 153
Height (mm): 44.8
Length (in): 7.1
Material: Carbon Steel,Structural Steel,Alloy Steel
Length (mm): 181.3
Height (in): 1.8
Width (in): 6
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 485-5283

MINI HYD EXCAVATOR

308E2CR 308.5 308 307.5 309 307E2 308E2 CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert