Description: A Diesel Exhaust Fluid Injector is part of a selective catalytic reduction (SCR) unit used in diesel engines to reduce nitrogen oxide (NOx) emissions. The Injector is responsible for injecting DEF into the exhaust stream, which reacts with the NOx in the presence of a catalyst to convert it into harmless nitrogen and water vapor.
Attributes: • Helping to meet emissions standards • Manufactured to precise specifications and are built for durability, and reliability
Applications: A Diesel Exhaust Fluid Injector helps in the selective catalytic reduction (SCR) unit by ensuring the accurate and controlled delivery of Diesel Exhaust Fluid into the exhaust stream, this is widely used in Cat 120 and 140 Motor Grader, 1706J, C32, C4.4, C7.1, and C9.3B Engine (Piston), 317, 320, 323, 324, 325, 326, 330, 335, 336, 336F, 340, 345, 349D, 349F, 350, 374F, 528, 538, 568, M314, M315, M316, M316F, M317, M318, M319, M320, M322, M323F, MH3022, MH3024, MH3026, MH3032, and MH3050 Excavators, 521 and 522 Tree Harvester, 725 Articulated Truck, 926, 926M, 930, 930M, 938, 938M, 966, and 972 Wheel Loader, 953 and 973 Track Loader, AFTRTRMT Aftertreatment, AP500, AP555, AP600, AP655, PM3, and RM400 Paving Equipment, CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS13, CS14, CS16, CS17, CS19, CS56B, CS66B, CS68B, CS74B, CS76B, and CS78B Compactor, D4, D5, D6, D6T, D7, D7T, and SEM832F Track Type Tractor, MD5110 and MD6640 Drills, MH3040 and MH3250 Material Handler, XQ330, XQP115 and XQP310 Generator Set.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Diesel Exhaust Fluid Injector is part of a selective catalytic reduction (SCR) unit used in diesel engines to reduce nitrogen oxide (NOx) emissions. The Injector is responsible for injecting DEF into the exhaust stream, which reacts with the NOx in the presence of a catalyst to convert it into harmless nitrogen and water vapor.
Attributes: • Helping to meet emissions standards • Manufactured to precise specifications and are built for durability, and reliability
Applications: A Diesel Exhaust Fluid Injector helps in the selective catalytic reduction (SCR) unit by ensuring the accurate and controlled delivery of Diesel Exhaust Fluid into the exhaust stream, this is widely used in Cat 120 and 140 Motor Grader, 1706J, C32, C4.4, C7.1, and C9.3B Engine (Piston), 317, 320, 323, 324, 325, 326, 330, 335, 336, 336F, 340, 345, 349D, 349F, 350, 374F, 528, 538, 568, M314, M315, M316, M316F, M317, M318, M319, M320, M322, M323F, MH3022, MH3024, MH3026, MH3032, and MH3050 Excavators, 521 and 522 Tree Harvester, 725 Articulated Truck, 926, 926M, 930, 930M, 938, 938M, 966, and 972 Wheel Loader, 953 and 973 Track Loader, AFTRTRMT Aftertreatment, AP500, AP555, AP600, AP655, PM3, and RM400 Paving Equipment, CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS13, CS14, CS16, CS17, CS19, CS56B, CS66B, CS68B, CS74B, CS76B, and CS78B Compactor, D4, D5, D6, D6T, D7, D7T, and SEM832F Track Type Tractor, MD5110 and MD6640 Drills, MH3040 and MH3250 Material Handler, XQ330, XQP115 and XQP310 Generator Set.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Cast Aluminum,Alloy Aluminum
Overall Length (in): 4.51
Overall Length (mm): 114.5
Weight (kg): 0.27
Weight (lb): 0.6
Overall Width (in): 3.86
Overall Width (mm): 98.2
Units of MeasureUSMetric
Material: Cast Aluminum,Alloy Aluminum
Overall Length (in): 4.51
Overall Length (mm): 114.5
View More
זמן לטיפול תחזוקה?
אנחנו הופכים את הדבר לקל
ערכות תחזוקה מלאות זמינות לפי סוג ציוד כולל מרווחי זמן של 250, 500 ו-1000 שעות.
Description: A Diesel Exhaust Fluid Injector is part of a selective catalytic reduction (SCR) unit used in diesel engines to reduce nitrogen oxide (NOx) emissions. The Injector is responsible for injecting DEF into the exhaust stream, which reacts with the NOx in the presence of a catalyst to convert it into harmless nitrogen and water vapor.
Attributes: • Helping to meet emissions standards • Manufactured to precise specifications and are built for durability, and reliability
Applications: A Diesel Exhaust Fluid Injector helps in the selective catalytic reduction (SCR) unit by ensuring the accurate and controlled delivery of Diesel Exhaust Fluid into the exhaust stream, this is widely used in Cat 120 and 140 Motor Grader, 1706J, C32, C4.4, C7.1, and C9.3B Engine (Piston), 317, 320, 323, 324, 325, 326, 330, 335, 336, 336F, 340, 345, 349D, 349F, 350, 374F, 528, 538, 568, M314, M315, M316, M316F, M317, M318, M319, M320, M322, M323F, MH3022, MH3024, MH3026, MH3032, and MH3050 Excavators, 521 and 522 Tree Harvester, 725 Articulated Truck, 926, 926M, 930, 930M, 938, 938M, 966, and 972 Wheel Loader, 953 and 973 Track Loader, AFTRTRMT Aftertreatment, AP500, AP555, AP600, AP655, PM3, and RM400 Paving Equipment, CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS13, CS14, CS16, CS17, CS19, CS56B, CS66B, CS68B, CS74B, CS76B, and CS78B Compactor, D4, D5, D6, D6T, D7, D7T, and SEM832F Track Type Tractor, MD5110 and MD6640 Drills, MH3040 and MH3250 Material Handler, XQ330, XQP115 and XQP310 Generator Set.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 485-9751
Units of Measure
USMetric
Material: Cast Aluminum,Alloy Aluminum
Overall Length (in): 4.51
Overall Length (mm): 114.5
Weight (kg): 0.27
Weight (lb): 0.6
Overall Width (in): 3.86
Overall Width (mm): 98.2
View More
זמן לטיפול תחזוקה?
אנחנו הופכים את הדבר לקל
ערכות תחזוקה מלאות זמינות לפי סוג ציוד כולל מרווחי זמן של 250, 500 ו-1000 שעות.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.