NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCab Entertainment SystemsRadios487-7442: Integrated Cab Radio
Home
Electrical & ElectronicsCab Entertainment SystemsRadios
487-7442: Integrated Cab Radio
487-7442: Integrated Cab Radio

Cat® Integrated Cab Radio Digital Audio Broadcasting Plus with IP54 Sealing to provide protection against dust ingress

Brand: Cat

Product Images
487-7442: Integrated Cab Radio
487-7442: Integrated Cab Radio

Cat® Integrated Cab Radio Digital Audio Broadcasting Plus with IP54 Sealing to provide protection against dust ingress

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat offers a line of rugged radios and accessories that can withstand the toughest machine applications and temperature extremes, while providing a clear, reliable signal reception. This radio includes a DAB (Digital Audio Broadcasting) tuner for specific regions, and is one half the depth of a standard single DIN size radio.

Attributes:
• AM/FM/DAB
• Bluetooth
• Compatible with 12 volt
• Rear USB port (through ISO pins)
• Rear AUX port (through ISO pins)
• Rear microphone port (through ISO pins)
• Backwards compatible (half DIN)
• CAN capability
• Audio control
• 30-day clock backup
• Auto-store memory
• 36 pin ISO connector

Applications:
Cat radios are used in the operator stations of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat offers a line of rugged radios and accessories that can withstand the toughest machine applications and temperature extremes, while providing a clear, reliable signal reception. This radio includes a DAB (Digital Audio Broadcasting) tuner for specific regions, and is one half the depth of a standard single DIN size radio.

Attributes:
• AM/FM/DAB
• Bluetooth
• Compatible with 12 volt
• Rear USB port (through ISO pins)
• Rear AUX port (through ISO pins)
• Rear microphone port (through ISO pins)
• Backwards compatible (half DIN)
• CAN capability
• Audio control
• 30-day clock backup
• Auto-store memory
• 36 pin ISO connector

Applications:
Cat radios are used in the operator stations of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Presets: 6 AM, 12 FM
Power: 18 watts RMS x 2 channels
Auxillary Input: Rear
Group Size: Single DIN half depth
SAE: J1455, J1939 compliant
Material: Carbon Steel
Presets: 6 AM, 12 FM
Power: 18 watts RMS x 2 channels
Auxillary Input: Rear
View More
Compatible Models
Compatible Models
Asphalt Compactor
CB8CB7CB10
Compact Track Loader
255265
Mini Hyd Excavator
301.8304308.5308307.5309306303.5CR302.7CR301.6304CR303CR302CR305.5 CR305 CR310
Skid Steer Loader
260250270270XE
Excavator
349
View More
Asphalt Compactor
CB8CB7CB10
Warranty Information
Return Policy
Parts diagram for 487-7442
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 487-7442
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 487-7442

Description:
Cat offers a line of rugged radios and accessories that can withstand the toughest machine applications and temperature extremes, while providing a clear, reliable signal reception. This radio includes a DAB (Digital Audio Broadcasting) tuner for specific regions, and is one half the depth of a standard single DIN size radio.

Attributes:
• AM/FM/DAB
• Bluetooth
• Compatible with 12 volt
• Rear USB port (through ISO pins)
• Rear AUX port (through ISO pins)
• Rear microphone port (through ISO pins)
• Backwards compatible (half DIN)
• CAN capability
• Audio control
• 30-day clock backup
• Auto-store memory
• 36 pin ISO connector

Applications:
Cat radios are used in the operator stations of heavy-duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 487-7442
Presets: 6 AM, 12 FM
Power: 18 watts RMS x 2 channels
Auxillary Input: Rear
Group Size: Single DIN half depth
SAE: J1455, J1939 compliant
Material: Carbon Steel
View More
Compatible Models for part number 487-7442

ASPHALT COMPACTOR

CB8 CB7 CB10

COMPACT TRACK LOADER

255 265

MINI HYD EXCAVATOR

301.8 304 308.5 308 307.5 309 306 303.5CR 302.7CR 301.6 304CR 303CR 302CR 305.5 CR 305 CR 310

SKID STEER LOADER

260 250 270 270XE

EXCAVATOR

349

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert