NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineFuel SystemFuel Lines/High Pressure Lines490-5474: Tube Assembly Fuel
Home
EngineFuel SystemFuel Lines/High Pressure Lines
490-5474: Tube Assembly Fuel
490-5474: Tube Assembly Fuel

Tubes are important components of fuel lines, which supply fuel to engines

Brand: Cat

Product Images
490-5474: Tube Assembly Fuel
490-5474: Tube Assembly Fuel
490-5474: Tube Assembly Fuel
490-5474: Tube Assembly Fuel
490-5474: Tube Assembly Fuel

Tubes are important components of fuel lines, which supply fuel to engines

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 8
Connector Type: Fitting (both ends)
Fitting Size (mm): Female Inverted 45° Flare
Nut Type: Swivel
Thread: M14X1.5
Outer Diameter (in): 0.31
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 8
Connector Type: Fitting (both ends)
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models
Compatible Models
Generator
LC51XXXQ330
Generator Set
XQP310DE350SGCXQ330DE400GCDE400SGC
Reclaimer Mixer
RM400
Engine
C9.3
Track Loader
973K973
Cold Planer
PM312PM313PM310
Material Handler
MH3050MH3250
Oem Solutions
TR35E44-C9.3BL
Forest Products
OTHER
Wheel Loader
966972972XE966 GC972 XE966 XE966XE
Road Reclaimer
RM400
Track-Type Tractor
D6D7D6XED6 XED6T
Transmission
TR35
Track Feller Buncher
522521
Forestry Products
568
Oem Mob Hyd Pwr Unit
336MHPU
Engine - Industrial
3516B
Industrial Engine
C9.3B
Powertrain
TR35E44-C9.3B
Excavator
349 GC340336 MHPU345350340MHPU336FM568350 OEM345 GC
Petroleum Package
CX31-P600
Mobile Hyd Power Unit
350MHPU
View More
Generator
LC51XXXQ330
Warranty Information
Return Policy
Parts diagram for 490-5474
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 490-5474
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 490-5474

Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 490-5474

Units of Measure

USMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 8
Connector Type: Fitting (both ends)
Fitting Size (mm): Female Inverted 45° Flare
Nut Type: Swivel
Thread: M14X1.5
Outer Diameter (in): 0.31
View More

Este timpul pentru întreținere?

Facem totul mai ușor

Kituri complete de întreținere disponibile în funcție de tipul de echipament, inclusiv intervale de 250, 500 și 1.000 de ore.

Compatible Models for part number 490-5474

GENERATOR

LC51XX XQ330

GENERATOR SET

XQP310 DE350SGC XQ330 DE400GC DE400SGC

RECLAIMER MIXER

RM400

ENGINE

C9.3

TRACK LOADER

973K 973

COLD PLANER

PM312 PM313 PM310

MATERIAL HANDLER

MH3050 MH3250

OEM SOLUTIONS

TR35E44-C9.3BL

FOREST PRODUCTS

OTHER

WHEEL LOADER

966 972 972XE 966 GC 972 XE 966 XE 966XE

ROAD RECLAIMER

RM400

TRACK-TYPE TRACTOR

D6 D7 D6XE D6 XE D6T

TRANSMISSION

TR35

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR35E44-C9.3B

EXCAVATOR

349 GC 340 336 MHPU 345 350 340MHPU 336 FM568 350 OEM 345 GC

PETROLEUM PACKAGE

CX31-P600

MOBILE HYD POWER UNIT

350MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert