NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemIntake ComponentsAir Shut-Off Valves490-7199: Engine Intake Valve
Home
EngineExhaust SystemIntake ComponentsAir Shut-Off Valves
490-7199: Engine Intake Valve
490-7199: Engine Intake Valve

Cat® Engine Intake Valve used in Cylinder Head

Brand: Cat

Product Images
490-7199: Engine Intake Valve
490-7199: Engine Intake Valve
490-7199: Engine Intake Valve
490-7199: Engine Intake Valve
490-7199: Engine Intake Valve

Cat® Engine Intake Valve used in Cylinder Head

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat valves are designed to regulate, direct or control the flow of a fluid (gases, liquids, fluidized solids, or slurries) by opening, closing, or partially obstructing various passageways.

Attributes:
• OEM direct replacement part
• Emissions control

Application:
Cat intake valves are used in the cylinder head valve system to bring air into the engine. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat valves are designed to regulate, direct or control the flow of a fluid (gases, liquids, fluidized solids, or slurries) by opening, closing, or partially obstructing various passageways.

Attributes:
• OEM direct replacement part
• Emissions control

Application:
Cat intake valves are used in the cylinder head valve system to bring air into the engine. Consult your owner's manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Chromium,Alloy Steel
Material: Alloy Chromium,Alloy Steel
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models
Compatible Models
Generator
SR4SR5SR4B
Truck Engine
C-18C-15C-16C16C15C18
Power Module
PM3456C32
Off Highway Truck
777G
Rotary Cutter
RC7
Track-Type Tractor
D8TD9TD8R IID10ND10RD10TD11RD11T
Marine Auxiliary
C32
Marine Engine
C18C15C32BC32C32 MARINE3406E
Pipelayer
583T587T
Excavator
385BM325C
Petroleum Package
TH48-E70CX35-P800
Wheel Tractor
623G651B657E657G621G627G627F631G637G
Generator Set
DE1400DE1000SC32 GEN SETD1000DE1250C18C32 GENSETC27C32D15003456DE1500DE1250SD800
Reclaimer Mixer
RM-500
Engine
C32 MARINEC32BC32B INDUSTRIALC27 INDUSTRIAL
Locomotive Engine
C32
Petroleum Engine
C-15C32C27
Soil Compactor
825H
Ejector Truck
D400E II
Cold Planer
PM-201
Wheel Dozer
834G834H824H854K824G II844H
Landfill Compactor
836H836G826H
Petroleum Gen Set
C27C32
Wheel Loader
990H993K980G II988G988H980H992K
Engine - Machine
C27
Challenger
MT845MT835MTC855MTC865MTC835MT865MTC845MT855
Gen Set Engine
3406EPOWER SYS3456DE1100DE800S
Articulated Truck
D350E II740735
Off-Highway Truck
D10R
Industrial Engine
C32C27C183406EC-15C-16C15
Wheel Scraper
627F657G657E
Truck
775G775F773G LRC777C777B777D777G777F775G OEM772773G770773F775G LRC773G OEM
Tractor
776C
View More
Generator
SR4SR5SR4B
Warranty Information
Return Policy
Parts diagram for 490-7199
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 490-7199
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 490-7199

Description:
Cat valves are designed to regulate, direct or control the flow of a fluid (gases, liquids, fluidized solids, or slurries) by opening, closing, or partially obstructing various passageways.

Attributes:
• OEM direct replacement part
• Emissions control

Application:
Cat intake valves are used in the cylinder head valve system to bring air into the engine. Consult your owner's manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 490-7199
Material: Alloy Chromium,Alloy Steel
View More

Đã đến lúc bảo dưỡng?

Chúng tôi sẽ khiến công việc này trở nên đơn giản

Bộ dụng cụ bảo dưỡng hoàn chỉnh có sẵn theo loại thiết bị, bao gồm các bộ công cụ dành cho 250, 500 và 1.000 giờ sử dụng.

Compatible Models for part number 490-7199

GENERATOR

SR4 SR5 SR4B

TRUCK ENGINE

C-18 C-15 C-16 C16 C15 C18

POWER MODULE

PM3456 C32

OFF HIGHWAY TRUCK

777G

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D8T D9T D8R II D10N D10R D10T D11R D11T

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C15 C32B C32 C32 MARINE 3406E

PIPELAYER

583T 587T

EXCAVATOR

385B M325C

PETROLEUM PACKAGE

TH48-E70 CX35-P800

WHEEL TRACTOR

623G 651B 657E 657G 621G 627G 627F 631G 637G

GENERATOR SET

DE1400 DE1000S C32 GEN SET D1000 DE1250 C18 C32 GENSET C27 C32 D1500 3456 DE1500 DE1250S D800

RECLAIMER MIXER

RM-500

ENGINE

C32 MARINE C32B C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32

PETROLEUM ENGINE

C-15 C32 C27

SOIL COMPACTOR

825H

EJECTOR TRUCK

D400E II

COLD PLANER

PM-201

WHEEL DOZER

834G 834H 824H 854K 824G II 844H

LANDFILL COMPACTOR

836H 836G 826H

PETROLEUM GEN SET

C27 C32

WHEEL LOADER

990H 993K 980G II 988G 988H 980H 992K

ENGINE - MACHINE

C27

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

GEN SET ENGINE

3406E POWER SYS 3456 DE1100 DE800S

ARTICULATED TRUCK

D350E II 740 735

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 C18 3406E C-15 C-16 C15

WHEEL SCRAPER

627F 657G 657E

TRUCK

775G 775F 773G LRC 777C 777B 777D 777G 777F 775G OEM 772 773G 770 773F 775G LRC 773G OEM

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert