NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings491-6934: 170.8mm Straight Sleeve Bearing
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
491-6934: 170.8mm Straight Sleeve Bearing
491-6934: 170.8mm Straight Sleeve Bearing

Cat® 170.8mm Outside Diameter Plastic Straight Sleeve Bearing Used in Trunnion Rear Axle and Housing Oscillating Axle

Brand: Cat

Product Images
491-6934: 170.8mm Straight Sleeve Bearing
491-6934: 170.8mm Straight Sleeve Bearing
491-6934: 170.8mm Straight Sleeve Bearing
491-6934: 170.8mm Straight Sleeve Bearing
491-6934: 170.8mm Straight Sleeve Bearing

Cat® 170.8mm Outside Diameter Plastic Straight Sleeve Bearing Used in Trunnion Rear Axle and Housing Oscillating Axle

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The oil grooves are cut into the plain bearing surfaces to assist in the distribution of the oil between the rubbing surfaces.

Attributes:
• Designed to minimize friction between the shaft and the bearing surface
• Can accommodate misalignment between the shaft and the bearing surface
• Provided with 4 oil holes of size 12mm
• Possesses high shock load resistance, minimize vibration (and therefore noise)

Applications:
A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps and large size electric motors.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Straight Sleeve Bearing is a sliding contact bearing in which the surface of the shaft slides over the surface of the bush. It consists of a cylindrical sleeve with a smooth inner surface that allows a shaft to rotate inside it with minimal friction. The oil grooves are cut into the plain bearing surfaces to assist in the distribution of the oil between the rubbing surfaces.

Attributes:
• Designed to minimize friction between the shaft and the bearing surface
• Can accommodate misalignment between the shaft and the bearing surface
• Provided with 4 oil holes of size 12mm
• Possesses high shock load resistance, minimize vibration (and therefore noise)

Applications:
A Straight Sleeve Bearing is suitable for applications where press fitting into a housing bore is the most practical bearing retention method. These are used in crankshaft bearings in petrol and diesel engines, centrifugal pumps and large size electric motors.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 157
Inside Diameter (in): 6.17
Outside Diameter (mm): 171
Outside Diameter (in): 6.72
Overall Length (mm): 54
Overall Length (in): 2.11
Grease Passage: GREASE HOLE IN BEARING
Material: PLASTIC,Mixed Plastic Plastic
Type: STRAIGHT SLEEVE
Units of MeasureUSMetric
Inside Diameter (mm): 157
Inside Diameter (in): 6.17
Outside Diameter (mm): 171
View More
Compatible Models
Compatible Models
Compact Wheel Loader
938
Wheel Loader
950M962950950L962M938K938M938950M Z962L962M Z
View More
Compact Wheel Loader
938
Warranty Information
Return Policy
Parts diagram for 491-6934
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
491-6934491-6934
4F-96524F-9652
360-9858360-9858
View All Parts
Frequently bought together
491-6934
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
4F-9652
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
360-9858
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
8J-4869
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
123-4003
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9M-5024
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert