Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Track Pitch (mm): 216
Track Pitch (in): 8.50
Bolt Size (mm): M24
Material: Carbon Steel,Boron Steel,Alloy Steel
Wear Sensor: No
Master Bolt Thread: M24
Master Link Type: None
Units of MeasureUSMetric
Track Pitch (mm): 216
Track Pitch (in): 8.50
Bolt Size (mm): M24
View More
Compatible Models
Compatible Models
Excavator
349 GC350
View More
Excavator
349 GC350
Warranty Information
Return Policy
Parts diagram for 492-0234
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 492-0234
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 492-0234
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints. • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications for excavators. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 492-0234
Units of Measure
USMetric
Track Pitch (mm): 216
Track Pitch (in): 8.50
Bolt Size (mm): M24
Material: Carbon Steel,Boron Steel,Alloy Steel
Wear Sensor: No
Master Bolt Thread: M24
Master Link Type: None
View More
Compatible Models for part number 492-0234
EXCAVATOR
349 GC 350
View More
Related parts
482-1223: Link-Track
Contact Dealer
449-2675: LINK-TRACK (LH)
Contact Dealer
482-1224: Link-Track
Contact Dealer
492-0233: General Duty Grease Lubricated Track Link
Contact Dealer
449-2676: LINK-TRACK (RH)
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.