NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps492-4529: Pump Group-Metering
Home
HydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps
492-4529: Pump Group-Metering
492-4529: Pump Group-Metering

Cat® Steering Metering Pump Group (17, CC, LR)

Brand: Cat

Product Images
492-4529: Pump Group-Metering
492-4529: Pump Group-Metering
492-4529: Pump Group-Metering
492-4529: Pump Group-Metering
492-4529: Pump Group-Metering

Cat® Steering Metering Pump Group (17, CC, LR)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat metering pumps regulate oil flow and circulate oil.

Attributes:
• Nominal Flow Rating: 11 L/min (2.9 gpm)
• Displacement/Rev: 74 cc
• Rotation: Bi-Directional
• Neutral Circuit: Manual
• Load Circuit: Load reaction
• 4 bolt mount
• Port Size: SAE #8 (3/4-16 UNF) (4X)

Application:
Used as needed in the steering system of Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat metering pumps regulate oil flow and circulate oil.

Attributes:
• Nominal Flow Rating: 11 L/min (2.9 gpm)
• Displacement/Rev: 74 cc
• Rotation: Bi-Directional
• Neutral Circuit: Manual
• Load Circuit: Load reaction
• 4 bolt mount
• Port Size: SAE #8 (3/4-16 UNF) (4X)

Application:
Used as needed in the steering system of Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Wheel Tractor
627G627H637G623G621F623H657G621G621H631G
Wheel Scraper
621F
View More
Wheel Tractor
627G627H637G623G621F623H657G621G621H631G
Warranty Information
Return Policy
Parts diagram for 492-4529
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert