Description: An antenna bracket is used to hold, support, and ensure the stability and functionality of the antenna and associated components. The material, strength, and durability of the bracket will depend on its application and usage as it is designed to withstand a wide range of working loads and stresses.
Attributes: • High resistance to corrosion • Good resistance to breakage and deformation under the application of working forces
Applications: This bracket assembly is used to hold the global navigation satellite system antenna. It is used in Cat 789D, 793D, 793F, 794, 796, 797F, and 798 Truck, 816, 816K, 826, 826K, 836K, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54B, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, CD10, CD44B, CD54B, CD8, CP11, CP12, CP14, CP16, CP17, CP54B, CP56B, CP68B, CP74B, CP76B, CS11, CS12, CS13, CS14, CS16, CS17, CS19, CS20, CS54B, CS56B, CS64B, CS66B, CS68B, CS74B, CS76B, CS78B, CS79B, CW12 and CW34 Compactor, D10T, D11T, D3K, D4K, D5K, D6K, D6N, D6T, D8, D8T, and D9T Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: An antenna bracket is used to hold, support, and ensure the stability and functionality of the antenna and associated components. The material, strength, and durability of the bracket will depend on its application and usage as it is designed to withstand a wide range of working loads and stresses.
Attributes: • High resistance to corrosion • Good resistance to breakage and deformation under the application of working forces
Applications: This bracket assembly is used to hold the global navigation satellite system antenna. It is used in Cat 789D, 793D, 793F, 794, 796, 797F, and 798 Truck, 816, 816K, 826, 826K, 836K, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54B, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, CD10, CD44B, CD54B, CD8, CP11, CP12, CP14, CP16, CP17, CP54B, CP56B, CP68B, CP74B, CP76B, CS11, CS12, CS13, CS14, CS16, CS17, CS19, CS20, CS54B, CS56B, CS64B, CS66B, CS68B, CS74B, CS76B, CS78B, CS79B, CW12 and CW34 Compactor, D10T, D11T, D3K, D4K, D5K, D6K, D6N, D6T, D8, D8T, and D9T Track Type Tractor.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Height (mm): 209.99
Length (mm): 209.99
Material: Aluminum,Alloy Aluminum,Carbon Steel
Thickness (mm): 12.7
Height (mm): 209.99
Length (mm): 209.99
Material: Aluminum,Alloy Aluminum,Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD11TD10T2
Truck
793D797F793F794 AC793F CMD789D
Off Highway Truck
798794 AC796 AC793F798 AC
Landfill Compactor
826K816K836K826816
View More
Track-Type Tractor
D9TD11TD10T2
Warranty Information
Return Policy
Parts diagram for 492-7320
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 492-7320
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 492-7320
Description: An antenna bracket is used to hold, support, and ensure the stability and functionality of the antenna and associated components. The material, strength, and durability of the bracket will depend on its application and usage as it is designed to withstand a wide range of working loads and stresses.
Attributes: • High resistance to corrosion • Good resistance to breakage and deformation under the application of working forces
Applications: This bracket assembly is used to hold the global navigation satellite system antenna. It is used in Cat 789D, 793D, 793F, 794, 796, 797F, and 798 Truck, 816, 816K, 826, 826K, 836K, CB10, CB13, CB15, CB16, CB44B, CB46B, CB54B, CB64B, CB66B, CB68B, CB7, CB8, CC10, CC7, CD10, CD44B, CD54B, CD8, CP11, CP12, CP14, CP16, CP17, CP54B, CP56B, CP68B, CP74B, CP76B, CS11, CS12, CS13, CS14, CS16, CS17, CS19, CS20, CS54B, CS56B, CS64B, CS66B, CS68B, CS74B, CS76B, CS78B, CS79B, CW12 and CW34 Compactor, D10T, D11T, D3K, D4K, D5K, D6K, D6N, D6T, D8, D8T, and D9T Track Type Tractor.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 492-7320
Height (mm): 209.99
Length (mm): 209.99
Material: Aluminum,Alloy Aluminum,Carbon Steel
Thickness (mm): 12.7
View More
Compatible Models for part number 492-7320
TRACK-TYPE TRACTOR
D9T D11T D10T2
TRUCK
793D 797F 793F 794 AC 793F CMD 789D
OFF HIGHWAY TRUCK
798 794 AC 796 AC 793F 798 AC
LANDFILL COMPACTOR
826K 816K 836K 826 816
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.