NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsOther Ground Engaging ToolsWire Rope492-9910: ROPE AS
Home
Ground Engaging ToolsOther Ground Engaging ToolsWire Rope
492-9910: ROPE AS
492-9910: ROPE AS

Brand: Cat

fallback-image
492-9910: ROPE AS

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Alloy Steel,Carbon Steel,Other Wire or Cable
Length Inside Fittings (mm): 47701
End Fitting 2: Ferrule
Coating: Plasticated
Strand Count: 8 Strand
Length Inside Fittings (in): 1877.992
Units of MeasureUSMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Alloy Steel,Carbon Steel,Other Wire or Cable
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 492-9910
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 492-9910
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 492-9910
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 492-9910

Units of Measure

USMetric
Diameter (in): 2.5
Diameter (mm): 63.5
Material: Alloy Steel,Carbon Steel,Other Wire or Cable
Length Inside Fittings (mm): 47701
End Fitting 2: Ferrule
Coating: Plasticated
Strand Count: 8 Strand
Length Inside Fittings (in): 1877.992
View More
Compatible Models for part number 492-9910

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert