NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesSpeed & Timing Sensors499-9117: 24 Volt Active Two Wire Speed Sensor
Home
Electrical & ElectronicsSensors & SwitchesSpeed & Timing Sensors
499-9117: 24 Volt Active Two Wire Speed Sensor
499-9117: 24 Volt Active Two Wire Speed Sensor

Cat® 4-24V Active 2 Wire Differential Hall Effect Speed Sensor, Current Loop Output, 2 Position Ampseal 16 Connector

Brand: Cat

Product Images
499-9117: 24 Volt Active Two Wire Speed Sensor
499-9117: 24 Volt Active Two Wire Speed Sensor
499-9117: 24 Volt Active Two Wire Speed Sensor
499-9117: 24 Volt Active Two Wire Speed Sensor
499-9117: 24 Volt Active Two Wire Speed Sensor

Cat® 4-24V Active 2 Wire Differential Hall Effect Speed Sensor, Current Loop Output, 2 Position Ampseal 16 Connector

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
499-9117 is a Cat current loop speed sensor that operates on the same Hall effect principle as the single and dual Hall effect sensors. Unlike our traditional single and dual Hall sensors which are specified to produce a particular voltage output, the current loop sensors are specified to produce particular current level outputs. Since there is always current flowing through the sensor (sometimes less, sometimes more depending on whether a tooth or slot is in front of the sensor), the system can use diagnostics to detect if the sensor is connected.

Attributes:
• Sensor Type: Differential Hall Effect
• Supply Voltage: 4-24 V Regulated
• Output Type: Current Loop
• Connector Series: Ampseal 16
• Connector Pin Count: 2
• Operating Temperature: -40° C to 150° C (-40° F to 302° F)

Application:
Used where zero speed or near-zero speed detection is required. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
499-9117 is a Cat current loop speed sensor that operates on the same Hall effect principle as the single and dual Hall effect sensors. Unlike our traditional single and dual Hall sensors which are specified to produce a particular voltage output, the current loop sensors are specified to produce particular current level outputs. Since there is always current flowing through the sensor (sometimes less, sometimes more depending on whether a tooth or slot is in front of the sensor), the system can use diagnostics to detect if the sensor is connected.

Attributes:
• Sensor Type: Differential Hall Effect
• Supply Voltage: 4-24 V Regulated
• Output Type: Current Loop
• Connector Series: Ampseal 16
• Connector Pin Count: 2
• Operating Temperature: -40° C to 150° C (-40° F to 302° F)

Application:
Used where zero speed or near-zero speed detection is required. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Sensor Type: Active Speed Sensor
Connector Type: Ampseal 16
Connector Pin Count: 2
Length (mm): 57
Voltage (volts): 4-24 V Regulated
Length (in): 2.3
Material: Alloy Steel,Polyamide Plastic
Units of MeasureUSMetric
Sensor Type: Active Speed Sensor
Connector Type: Ampseal 16
Connector Pin Count: 2
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6D8D7D8TD6TD11
Truck
785
Off Highway Truck
789785793
Motor Grader
120
Wheel Loader
972 XE966 XE980 XE962966XE980982XE982980XE966994K995950972982 XE972XE992
View More
Track-Type Tractor
D6D8D7D8TD6TD11
Warranty Information
Return Policy
Parts diagram for 499-9117
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 499-9117
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 499-9117

Description:
499-9117 is a Cat current loop speed sensor that operates on the same Hall effect principle as the single and dual Hall effect sensors. Unlike our traditional single and dual Hall sensors which are specified to produce a particular voltage output, the current loop sensors are specified to produce particular current level outputs. Since there is always current flowing through the sensor (sometimes less, sometimes more depending on whether a tooth or slot is in front of the sensor), the system can use diagnostics to detect if the sensor is connected.

Attributes:
• Sensor Type: Differential Hall Effect
• Supply Voltage: 4-24 V Regulated
• Output Type: Current Loop
• Connector Series: Ampseal 16
• Connector Pin Count: 2
• Operating Temperature: -40° C to 150° C (-40° F to 302° F)

Application:
Used where zero speed or near-zero speed detection is required. Cat pressure sensors are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 499-9117

Units of Measure

USMetric
Sensor Type: Active Speed Sensor
Connector Type: Ampseal 16
Connector Pin Count: 2
Length (mm): 57
Voltage (volts): 4-24 V Regulated
Length (in): 2.3
Material: Alloy Steel,Polyamide Plastic
View More
Compatible Models for part number 499-9117

TRACK-TYPE TRACTOR

D6 D8 D7 D8T D6T D11

TRUCK

785

OFF HIGHWAY TRUCK

789 785 793

MOTOR GRADER

120

WHEEL LOADER

972 XE 966 XE 980 XE 962 966XE 980 982XE 982 980XE 966 994K 995 950 972 982 XE 972XE 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert