NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeWorkshop SuppliesToolsWrenches4C-9596: Combination Wrench
Home
Workshop SuppliesToolsWrenches
4C-9596: Combination Wrench
4C-9596: Combination Wrench

Cat® Fractional Combination Wrench (5/8 in)

Brand: Cat

Product Images
4C-9596: Combination Wrench
4C-9596: Combination Wrench

Cat® Fractional Combination Wrench (5/8 in)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat combination wrenches are designed for routine maintenance and adjustment of fasteners.

Attributes:
• 5/8 inch combination wrench
• 12 point box end
• Designed to handle easily with limited space
• 15° angle on open and box end
• Chrome finish

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat combination wrenches are designed for routine maintenance and adjustment of fasteners.

Attributes:
• 5/8 inch combination wrench
• 12 point box end
• Designed to handle easily with limited space
• 15° angle on open and box end
• Chrome finish

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (in): 9.5
Size (in): 5/8
Length (mm): 241.3
Units of MeasureUSMetric
Length (in): 9.5
Size (in): 5/8
Length (mm): 241.3
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6G SRD4E SRD8R IID5ED6E SRD6E
Gen Set Engine
3406C350835123512B3508B35163516B
Marine Auxiliary
3512B3516B
Marine Engine
3516351235083304B34123406E3508B3516B3306B3512B
Power Module
TR43-C18LTR43TR43-E44
Pipelayer
589
Industrial Engine
33063508D333C3406E340635123412E3412C35163408E
Gas Engine
G3512G3516G3304
Motor Grader
16M12H12M120H163H140M120M160H140H16H160M143H135H14H
View More
Track-Type Tractor
D6G SRD4E SRD8R IID5ED6E SRD6E
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 4C-9596

Description:
Cat combination wrenches are designed for routine maintenance and adjustment of fasteners.

Attributes:
• 5/8 inch combination wrench
• 12 point box end
• Designed to handle easily with limited space
• 15° angle on open and box end
• Chrome finish

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 4C-9596

Units of Measure

USMetric
Length (in): 9.5
Size (in): 5/8
Length (mm): 241.3
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert