NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions4E-1062: Cushion Assembly
Home
CabsCab InteriorCab Seats & ComponentsSeat Cushions
4E-1062: Cushion Assembly
4E-1062: Cushion Assembly

Cat® Cushion Assembly (Armrest)

Brand: Cat

Product Images
4E-1062: Cushion Assembly
4E-1062: Cushion Assembly

Cat® Cushion Assembly (Armrest)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Vinyl covered armrest assembly
• Color: Black
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Vinyl covered armrest assembly
• Color: Black
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Width (in): 2.99
Overall Height (in): 2.01
Overall Width (mm): 76
Overall Length (in): 5.91
Overall Height (mm): 51
Overall Length (mm): 150
Units of MeasureUSMetric
Overall Width (in): 2.99
Overall Height (in): 2.01
Overall Width (mm): 76
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62GIT38GIT14GIT18FIT38G IIIT14G2IT24FIT28GIT28F
Reclaimer Mixer
RM-300RM-500
Vibratory Compactor
CB-34 XWCP-64CP-663ECS-56CP-433ECS-423ECS-54CB-214ECB-335ECB-32CB-34CP-54CP-56CP-573ECP-533DCS-573DCP-533ECS-573ECS-533DCS-533ECS-44CB-24CB-22CC-34CP-44CS-433ECS-663ECS-683ECS-76CS-74CB-224ECC-24CP-563ECP-76CS-583ECP-563DCS-531DCS-563DCS-563ECS-583DCB-334E XWCP-74CS-64CB-225ECB-334E
Compact Wheel Loader
914G914G2
Wheel Loader
938G II980G II918F928H928G924F924H924G972G980H980G924GZ928F938G928HZ966G930G950G930H962G970F924HZ950F II
View More
Integrated Toolcarrier
IT62GIT38GIT14GIT18FIT38G IIIT14G2IT24FIT28GIT28F
Warranty Information
Return Policy
Parts diagram for 4E-1062
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
4E-10624E-1062
322-8568322-8568
6V-74196V-7419
View All Parts
Frequently bought together
4E-1062
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
187-2082
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
111-7875
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
322-8568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-7419
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4E-1062
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4E-1062

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Vinyl covered armrest assembly
• Color: Black
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 4E-1062

Units of Measure

USMetric
Overall Width (in): 2.99
Overall Height (in): 2.01
Overall Width (mm): 76
Overall Length (in): 5.91
Overall Height (mm): 51
Overall Length (mm): 150
View More
Compatible Models for part number 4E-1062

INTEGRATED TOOLCARRIER

IT62G IT38G IT14G IT18F IT38G II IT14G2 IT24F IT28G IT28F

RECLAIMER MIXER

RM-300 RM-500

VIBRATORY COMPACTOR

CB-34 XW CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CB-214E CB-335E CB-32 CB-34 CP-54 CP-56 CP-573E CP-533D CS-573D CP-533E CS-573E CS-533D CS-533E CS-44 CB-24 CB-22 CC-34 CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CB-224E CC-24 CP-563E CP-76 CS-583E CP-563D CS-531D CS-563D CS-563E CS-583D CB-334E XW CP-74 CS-64 CB-225E CB-334E

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

938G II 980G II 918F 928H 928G 924F 924H 924G 972G 980H 980G 924GZ 928F 938G 928HZ 966G 930G 950G 930H 962G 970F 924HZ 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert