Description: Cat® clips and clamps are not your standard off the shelf clips and clamps. Cat® clips and clamps are another great "Built For It" product.
Attributes: • Material: Alloy Steel • Coating: Zinc Phosphate • Clamping Diameter: 47.6 mm (1.87 in) • For use with M10 hardware • Cat® clips and clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat® Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Consult your owner's manual or contact your local Cat® Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® clips and clamps are not your standard off the shelf clips and clamps. Cat® clips and clamps are another great "Built For It" product.
Attributes: • Material: Alloy Steel • Coating: Zinc Phosphate • Clamping Diameter: 47.6 mm (1.87 in) • For use with M10 hardware • Cat® clips and clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat® Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Consult your owner's manual or contact your local Cat® Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Alloy Steel
Coating: Zinc Phosphate
Length (mm): 81.79
Width (mm): 25.4
Thickness (mm): 4.7
Length (in): 3.22
Width (in): 1
Thickness (in): 0.18
Material: Alloy Zinc,Alloy Steel
Units of MeasureUSMetric
Material Description: Alloy Steel
Coating: Zinc Phosphate
Length (mm): 81.79
View More
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38HIT38GIT38G II
Motor Grader
12M140M120M120M 2160M
Compact Wheel Loader
938
Wheel Loader
950GC938938G II962M Z962950G II938G938H938K938M950G962H962G962G II950H950K962L962K950M950950L962M950 GC950M Z
View More
Integrated Toolcarrier
IT62G IIIT62GIT62HIT38HIT38GIT38G II
Warranty Information
Return Policy
Parts diagram for 4E-3273
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4E-3273
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4E-3273
Description: Cat® clips and clamps are not your standard off the shelf clips and clamps. Cat® clips and clamps are another great "Built For It" product.
Attributes: • Material: Alloy Steel • Coating: Zinc Phosphate • Clamping Diameter: 47.6 mm (1.87 in) • For use with M10 hardware • Cat® clips and clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat® Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Consult your owner's manual or contact your local Cat® Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4E-3273
Units of Measure
USMetric
Material Description: Alloy Steel
Coating: Zinc Phosphate
Length (mm): 81.79
Width (mm): 25.4
Thickness (mm): 4.7
Length (in): 3.22
Width (in): 1
Thickness (in): 0.18
Material: Alloy Zinc,Alloy Steel
View More
Compatible Models for part number 4E-3273
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H IT38H IT38G IT38G II
MOTOR GRADER
12M 140M 120M 120M 2 160M
COMPACT WHEEL LOADER
938
WHEEL LOADER
950GC 938 938G II 962M Z 962 950G II 938G 938H 938K 938M 950G 962H 962G 962G II 950H 950K 962L 962K 950M 950 950L 962M 950 GC 950M Z
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.