NEEMBA INTERNATIONAL LTD

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

NEEMBA INTERNATIONAL LTD

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeDrivetrainDifferentialsDifferential Bearings4F-2041: 190.50mm Outer Diameter Cup Bearing
Home
DrivetrainDifferentialsDifferential Bearings
4F-2041: 190.50mm Outer Diameter Cup Bearing
4F-2041: 190.50mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
4F-2041: 190.50mm Outer Diameter Cup Bearing
4F-2041: 190.50mm Outer Diameter Cup Bearing
4F-2041: 190.50mm Outer Diameter Cup Bearing
4F-2041: 190.50mm Outer Diameter Cup Bearing
4F-2041: 190.50mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 191
Height (mm): 33.3
Material: Alloy Steel
Height (in): 1.31
Outside Diameter (in): 7.51
Units of MeasureUSMetric
Outside Diameter (mm): 191
Height (mm): 33.3
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD40
Wheel Tractor-Scraper
631K637631613G637K657651
Load Haul Dump
R1600GR1600HR1600R1700R2900R1300GR2900 XER1700 XER1300G IIR1300
Load, Haul, Dump
R1700K
Off Highway Truck
772770777775773777G777E773GC
Winch
51859N59L58L5958
Motor Grader
120B140B163H140143H14E24H12012F163H NA
Track Skidder
527
Wheel Skidder
518528530B528B
Track-Type Tractor
D6T LGPD6R IIID6XED6T LGPPATD9 GCD6T XWD6T XLD5ND6R LSD6N XLD6RD6TD6ND6D5D8LD9RD9LD9ND6T XL PATD6T XW PATD6N LGPD10ND10R
Pipelayer
589
Towed Scraper
TS225TS185TS180
Wheel Tractor
650B633E II651B651E660B615611637631K615C II631D631E631C631G641651641B657666B666633C657E657B633D657G613C II639D615C637G637D613C637E637K
Track Loader
955H
Soil Compactor
825825H825G825K825C815B825G II
Wheel Dozer
834834B834K814B824H824G824C824K824824G II
Landfill Compactor
836826826G II836K826C826G826H826K816B
Grapple
120C518125C
Wheel Loader
988 XE988F II980982950B950E988992980G II988K XE988B988F988K966D966F966E966G980F II980K HLG950B/950E992B980C992C980F980H980G980L980K980M982M
Articulated Truck
D550B725CD44BD35HPD30CD30DD35CD300ED400ED400DD25DD25CD350ED350DD350CD350E IID400725D40D730
Ripper
1098
Boom
120C
Off-Highway Truck
D10R
Cable Control
2512712861929
Quarry Truck
777E775D775B773E771D771C772G770G
Truck
773G LRC770G772G69D773E773D773G773F773G OEM773B775G775F772G OEM775E775D777C777B777D777G777F775G OEM769772770773777775G LRC769B770G OEM769D769C
Wheel Scraper
615611666B657G657E657B637K666615C657
Tractor
772776776D776C776B768C768B772B
Bulldozer
10SU824S8S8U9C9U9S834U834S10U8A8259SU
Feller Buncher
FB518
View More
Underground Art Truck
AE40AD40
Warranty Information
Return Policy
Parts diagram for 4F-2041
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
4F-20414F-2041
2D-94572D-9457
7M-84857M-8485
View All Parts
Frequently bought together
4F-2041
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2D-9457
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-1882
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4F-2041
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4F-2041

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


Attributes:
Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


Recommended Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4F-2041

Units of Measure

USMetric
Outside Diameter (mm): 191
Height (mm): 33.3
Material: Alloy Steel
Height (in): 1.31
Outside Diameter (in): 7.51
View More
Compatible Models for part number 4F-2041

UNDERGROUND ART TRUCK

AE40 AD40

WHEEL TRACTOR-SCRAPER

631K 637 631 613G 637K 657 651

LOAD HAUL DUMP

R1600G R1600H R1600 R1700 R2900 R1300G R2900 XE R1700 XE R1300G II R1300

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

772 770 777 775 773 777G 777E 773GC

WINCH

518 59N 59L 58L 59 58

MOTOR GRADER

120B 140B 163H 140 143H 14E 24H 120 12F 163H NA

TRACK SKIDDER

527

WHEEL SKIDDER

518 528 530B 528B

TRACK-TYPE TRACTOR

D6T LGP D6R III D6XE D6T LGPPAT D9 GC D6T XW D6T XL D5N D6R LS D6N XL D6R D6T D6N D6 D5 D8L D9R D9L D9N D6T XL PAT D6T XW PAT D6N LGP D10N D10R

PIPELAYER

589

TOWED SCRAPER

TS225 TS185 TS180

WHEEL TRACTOR

650B 633E II 651B 651E 660B 615 611 637 631K 615C II 631D 631E 631C 631G 641 651 641B 657 666B 666 633C 657E 657B 633D 657G 613C II 639D 615C 637G 637D 613C 637E 637K

TRACK LOADER

955H

SOIL COMPACTOR

825 825H 825G 825K 825C 815B 825G II

WHEEL DOZER

834 834B 834K 814B 824H 824G 824C 824K 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836K 826C 826G 826H 826K 816B

GRAPPLE

120C 518 125C

WHEEL LOADER

988 XE 988F II 980 982 950B 950E 988 992 980G II 988K XE 988B 988F 988K 966D 966F 966E 966G 980F II 980K HLG 950B/950E 992B 980C 992C 980F 980H 980G 980L 980K 980M 982M

ARTICULATED TRUCK

D550B 725C D44B D35HP D30C D30D D35C D300E D400E D400D D25D D25C D350E D350D D350C D350E II D400 725 D40D 730

RIPPER

10 9 8

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

CABLE CONTROL

25 127 128 619 29

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRUCK

773G LRC 770G 772G 69D 773E 773D 773G 773F 773G OEM 773B 775G 775F 772G OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 769 772 770 773 777 775G LRC 769B 770G OEM 769D 769C

WHEEL SCRAPER

615 611 666B 657G 657E 657B 637K 666 615C 657

TRACTOR

772 776 776D 776C 776B 768C 768B 772B

BULLDOZER

10SU 824S 8S 8U 9C 9U 9S 834U 834S 10U 8A 825 9SU

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert